(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[Individual Block Units] Caged Ball LM Guide, Wide Rail SHW Type (Part Number)

[Individual Block Units] Caged Ball LM Guide, Wide Rail SHW Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,731,996VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Individual Block Units] Caged Ball LM Guide, Wide Rail SHW Type
These slide blocks are applicable for THK brand linear guides. They offer a wide variety of sizes to choose from.
[Feature]
● Block Type : Wide Block
● Applicable for Rail Type : Wide Rail
● Accuracy Grade : Standard Grade
● Number of Block Mounting Holes : 4 or 6
● Mounting Hole Dimension : M4, M5, M6 and M8
● Material: Carbon Steel
[Application]
It is used in a THK LM Guide SHW Series.

Part Number
SHW35CA1UU(GK)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal Part Number Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

7,573,078 VND

1 Piece(s) 4 Day(s) or more 10351076088071201076M8Through83End seal

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Block Type Wide Rail Type Wide Rail Set / Single Item Block only
Radial Clearance Normal Accuracy Grade Standard Grade Material Carbon Steel
Ball Arrangement 4 Rows of Circular No. of Blocks Used On The Same Rail 1 Retainer Presence
Lubrication System No Rolling Element Ball Mounting hole for blocks Tapped Holes

Please check the type/dimensions/specifications of the part SHW35CA1UU(GK) in the [Individual Block Units] Caged Ball LM Guide, Wide Rail SHW Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SHW35CA1UU(GK) trong chuỗi [Individual Block Units] Caged Ball LM Guide, Wide Rail SHW Type.

Products like this...

Part Number
SHW21CR1(GK)
SHW21CR1SS(GK)
SHW21CR1UU(GK)
SHW35CR1(GK)
SHW35CR1SS(GK)
SHW35CR1UU(GK)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNominal Part Number Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

4,731,996 VND

1 Piece(s) 4 Day(s) or more 102131195504.550514M4538No

5,285,790 VND

1 Piece(s) 4 Day(s) or more 102131195504.550514M4538Seal (end+side+inner)

4,990,566 VND

1 Piece(s) 4 Day(s) or more 102131195504.550514M4538End seal

7,019,283 VND

1 Piece(s) 4 Day(s) or more 1035765088076272.86M6656.6No

8,126,075 VND

1 Piece(s) 4 Day(s) or more 1035765088076272.86M6656.6Seal (end+side+inner)

7,573,078 VND

1 Piece(s) 4 Day(s) or more 1035765088076272.86M6656.6End seal