(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[Individual Block Units] Full-Ball Type LM Guide, International Standard, HSR Type (Part Number)

[Individual Block Units] Full-Ball Type LM Guide, International Standard, HSR Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,630,768VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An individual block from the THK LM guide HSR series. Extremely useful for sudden design changes and when performing maintenance.

[Features]
· Circulates the ball row using the end plate that is assembled in the LM block when the ball rotates the rotating side with four rows that have been precision ground into the LM block and LM rail.
· The ball will not fall out even if the LM rail is removed because it is held by a holding plate. (Excludes the HSR8,10, and 12).
· Each of the rail rows has been positioned at a 45° contact angle so that the rated load will be the same for all four directions (radial direction, reverse radial direction, horizontal direction) that act on the LM block, which allows it to be used in any position, and is also stable due to incurring a preload with a good balance, and makes it possible to maintain a constant low friction coefficient, and increase rigidity in four directions. Has a low cross-section height, and the LM block has been designed with a high rigidity, which allows for highly precise and consistent linear motion.

Part Number
HSR30B1(GK)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSBlock Type Nominal Part Number Material Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Mounting hole for blocks Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

3,173,561 VND

1 Piece(s) 4 Day(s) or more 10Wide30Carbon Steel725298099098Drilled Hole-9Through70.4No

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rail Type Standard Set / Single Item Block only Radial Clearance Normal
Accuracy Grade Standard Grade Ball Arrangement 4 Rows of Circular No. of Blocks Used On The Same Rail 1
Retainer No Lubrication System No Rolling Element Ball
Number of Block Mounting Holes(holes) 4

Please check the type/dimensions/specifications of the part HSR30B1(GK) in the [Individual Block Units] Full-Ball Type LM Guide, International Standard, HSR Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HSR30B1(GK) trong chuỗi [Individual Block Units] Full-Ball Type LM Guide, International Standard, HSR Type.

Products like this...

Part Number
HSR15R1M(GK)
HSR15R1SS(GK)
HSR15R1SSM(GK)
HSR30B1SS(GK)
HSR30B1UU(GK)
HSR30LA1(GK)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSBlock Type Nominal Part Number Material Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Mounting hole for blocks Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

4,141,546 VND

1 Piece(s) 18 Day(s) or more 10Standard15Stainless Steel26264604.53456.6Tapped HolesM4-538.8No

1,859,255 VND

1 Piece(s) 4 Day(s) or more 10Standard15Carbon Steel26264604.53456.6Tapped HolesM4-538.8Seal (end+side+inner)

3,783,676 VND

1 Piece(s) 18 Day(s) or more 10Standard15Stainless Steel26264604.53456.6Tapped HolesM4-538.8Seal (end+side+inner)

3,851,260 VND

1 Piece(s) 4 Day(s) or more 10Wide30Carbon Steel725298099098Drilled Hole-9Through70.4Seal (end+side+inner)

3,550,060 VND

1 Piece(s) 4 Day(s) or more 10Wide30Carbon Steel725298099098Drilled Hole-9Through70.4End seal

3,851,260 VND

1 Piece(s) 4 Day(s) or more 10Wide30Carbon Steel72521080990120.6Tapped HolesM10-Through93No