(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An individual block from the THK LM guide HSR series. Extremely useful for sudden design changes and when performing maintenance.
[Features]
· Circulates the ball row using the end plate that is assembled in the LM block when the ball rotates the rotating side with four rows that have been precision ground into the LM block and LM rail.
· The ball will not fall out even if the LM rail is removed because it is held by a holding plate. (Excludes the HSR8,10, and 12).
· Each of the rail rows has been positioned at a 45° contact angle so that the rated load will be the same for all four directions (radial direction, reverse radial direction, horizontal direction) that act on the LM block, which allows it to be used in any position, and is also stable due to incurring a preload with a good balance, and makes it possible to maintain a constant low friction coefficient, and increase rigidity in four directions. Has a low cross-section height, and the LM block has been designed with a high rigidity, which allows for highly precise and consistent linear motion.
Part Number |
---|
HSR15R1M(GK) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Block Type | Nominal Part Number | Material | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Mounting hole for blocks | Mounting Hole Dimension S (M) | Mounting Hole Dimension H (ø) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,141,546 VND | 1 Piece(s) | 18 Day(s) or more | 10 | Standard | 15 | Stainless Steel | 26 | 26 | 4 | 60 | 4.5 | 34 | 56.6 | Tapped Holes | M4 | - | 5 | 38.8 | No |
Loading...Tải…
Rail Type | Standard | Set / Single Item | Block only | Radial Clearance | Normal |
---|---|---|---|---|---|
Accuracy Grade | Standard Grade | Ball Arrangement | 4 Rows of Circular | No. of Blocks Used On The Same Rail | 1 |
Retainer | No | Lubrication System | No | Rolling Element | Ball |
Number of Block Mounting Holes(holes) | 4 |
Please check the type/dimensions/specifications of the part HSR15R1M(GK) in the [Individual Block Units] Full-Ball Type LM Guide, International Standard, HSR Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HSR15R1M(GK) trong chuỗi [Individual Block Units] Full-Ball Type LM Guide, International Standard, HSR Type.
Part Number |
---|
HSR15B1(GK) |
HSR15B1UU(GK) |
HSR15R1(GK) |
HSR15R1SS(GK) |
HSR15R1SSM(GK) |
HSR15R1UU(GK) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Block Type | Nominal Part Number | Material | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Mounting hole for blocks | Mounting Hole Dimension S (M) | Mounting Hole Dimension H (ø) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) | Symbols for Dust Resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,156,811 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Wide | 15 | Carbon Steel | 38 | 30 | 4.5 | 60 | 4.5 | 47 | 56.6 | Drilled Hole | - | 4.5 | Through | 38.8 | No | ||
2,345,260 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Wide | 15 | Carbon Steel | 38 | 30 | 4.5 | 60 | 4.5 | 47 | 56.6 | Drilled Hole | - | 4.5 | Through | 38.8 | End seal | ||
1,630,768 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard | 15 | Carbon Steel | 26 | 26 | 4 | 60 | 4.5 | 34 | 56.6 | Tapped Holes | M4 | - | 5 | 38.8 | No | ||
1,859,255 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard | 15 | Carbon Steel | 26 | 26 | 4 | 60 | 4.5 | 34 | 56.6 | Tapped Holes | M4 | - | 5 | 38.8 | Seal (end+side+inner) | ||
3,783,676 VND | 1 Piece(s) | 18 Day(s) or more | 10 | Standard | 15 | Stainless Steel | 26 | 26 | 4 | 60 | 4.5 | 34 | 56.6 | Tapped Holes | M4 | - | 5 | 38.8 | Seal (end+side+inner) | ||
2,345,260 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard | 15 | Carbon Steel | 26 | 26 | 4 | 60 | 4.5 | 34 | 56.6 | Tapped Holes | M4 | - | 5 | 38.8 | End seal |