(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[Individual Block Units] Caged Ball LM Guide, International Standard, SHS Type (Part Number)

[Individual Block Units] Caged Ball LM Guide, International Standard, SHS Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,457,821VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An individual block from the THK LM guide SHS series. Extremely useful for sudden design changes and when performing maintenance.

[Features]
· Circulates the ball row using the end plate that is assembled in the LM block when the ball rotates the rotating side with four rows that have been precision ground into the LM block and LM rail.
· Each of the rail rows has been positioned at a 45° contact angle so that the rated load will be the same for all four directions (radial direction, reverse radial direction, horizontal direction) that act on the LM block, which allows it to be used in any position, and is also stable due to incurring a preload with a good balance, and makes it possible to maintain a constant low friction coefficient, and increase rigidity in four directions.
·
· Cross-section

Part Number
SHS25LR1(GK)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSBlock Type Nominal Part Number Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

3,324,160 VND

1 Piece(s) 4 Day(s) or more 10Standard253550660748109M6888No

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rail Type Standard Set / Single Item Block only Radial Clearance Normal
Accuracy Grade Standard Grade Material Carbon Steel Ball Arrangement 4 Rows of Circular
No. of Blocks Used On The Same Rail 1 Retainer Presence Lubrication System No
Rolling Element Ball Mounting hole for blocks Tapped Holes Number of Block Mounting Holes(holes) 4

Please check the type/dimensions/specifications of the part SHS25LR1(GK) in the [Individual Block Units] Caged Ball LM Guide, International Standard, SHS Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SHS25LR1(GK) trong chuỗi [Individual Block Units] Caged Ball LM Guide, International Standard, SHS Type.

Products like this...

Part Number
SHS15LC1(GK)
SHS15LC1SS(GK)
SHS15LC1UU(GK)
SHS25LR1SS(GK)
SHS25LR1UU(GK)
SHS25LV1(GK)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSBlock Type Nominal Part Number Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

2,533,311 VND

1 Piece(s) 4 Day(s) or more 10Wide1538304.4604.54779.4M5Through63No

2,797,060 VND

1 Piece(s) 4 Day(s) or more 10Wide1538304.4604.54779.4M5Through63Seal (end+side+inner)

2,721,760 VND

1 Piece(s) 4 Day(s) or more 10Wide1538304.4604.54779.4M5Through63End seal

3,889,111 VND

1 Piece(s) 4 Day(s) or more 10Standard253550660748109M6888Seal (end+side+inner)

3,625,361 VND

1 Piece(s) 4 Day(s) or more 10Standard253550660748109M6888End seal

3,324,160 VND

1 Piece(s) 4 Day(s) or more 10Standard253550660748109M66.588No