(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[Individual Block Units] Caged Ball LM Guide, Radial Type, SSR Type (Part Number)

[Individual Block Units] Caged Ball LM Guide, Radial Type, SSR Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,173,798VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An individual block from the THK LM guide SSR series. Extremely useful for sudden design changes and when performing maintenance.

[Features]
· Circulates the ball row using the end plate that is assembled in the LM block when the ball rotates the rotating side with four rows that have been precision ground into the LM block and LM rail.
· This ball retainer has been adopted which has eliminated mutual friction between balls and also improves the holding power of the grease.
· , which makes it possible to be maintenance-free over a long term, have a long life, have excellent high speed, and low noise.
· Compact / radial type: A compact type with a low cross-sectional height, which is ideal for horizontal guide parts for ball contact structures that are strong against loads in the radial direction.

Part Number
SSR15XW1UU(GK)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSBlock Type Nominal Part Number Material Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Mounting hole for blocks Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

2,363,042 VND

1 Piece(s) 4 Day(s) or more 10Standard15Carbon Steel26264604.53456.9Tapped Holes4M4-739.9End seal

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rail Type Standard Set / Single Item Block only Radial Clearance Normal
Accuracy Grade Standard Grade Ball Arrangement 4 Rows of Circular No. of Blocks Used On The Same Rail 1
Retainer Presence Lubrication System No Rolling Element Ball

Please check the type/dimensions/specifications of the part SSR15XW1UU(GK) in the [Individual Block Units] Caged Ball LM Guide, Radial Type, SSR Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SSR15XW1UU(GK) trong chuỗi [Individual Block Units] Caged Ball LM Guide, Radial Type, SSR Type.

Products like this...

Part Number
SSR15XV1(GK)
SSR15XV1M(GK)
SSR15XV1SS(GK)
SSR15XW1UUM(GK)
SSR20XTB1(GK)
SSR20XTB1SS(GK)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSBlock Type Nominal Part Number Material Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block External Dimension W
(mm)
Block External Dimension L
(mm)
Mounting hole for blocks Number of Block Mounting Holes
(holes)
Mounting Hole Dimension S
(M)
Mounting Hole Dimension H
(ø)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)
Symbols for Dust Resistance

2,458,011 VND

1 Piece(s) 4 Day(s) or more 10Standard15Carbon Steel26-4604.53440.3Tapped Holes2M4-723.3No

3,071,411 VND

1 Piece(s) 18 Day(s) or more 10Standard15Stainless Steel26-4604.53440.3Tapped Holes2M4-723.3No

3,022,961 VND

1 Piece(s) 4 Day(s) or more 10Standard15Carbon Steel26-4604.53440.3Tapped Holes2M4-723.3Seal (end+side+inner)

4,038,116 VND

1 Piece(s) 4 Day(s) or more 10Standard15Stainless Steel26264604.53456.9Tapped Holes4M4-739.9End seal

3,474,761 VND

1 Piece(s) 4 Day(s) or more 10Wide20Carbon Steel493256065966.5Drilled Hole4-5.5Through46.6No

3,964,411 VND

1 Piece(s) 4 Day(s) or more 10Wide20Carbon Steel493256065966.5Drilled Hole4-5.5Through46.6Seal (end+side+inner)