(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67] (Part Number)

Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      163,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67]
Photomicrosensors is a type of optical sensor that detect the presence or absence of an object. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Standard, L type, T type, F type, R type and so on
● Detection Distance (mm.): 5
● Sensing modess : NPN Output and PNP Output
● Sensing method :Through beam
[Application]
Photomicrosensors are a versatile type of sensor that can be used to measure speed, count objects, and more.

 
Part Number
EE-SX673
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Detection method Luminescence Method Operation mode Output mode Connection method Indicator Light Mode Slit hole/width
(mm)
Standard detected subject
(mm)
Cable specification Cable length
(mm)
Groove depth
(mm)
Mounting format Between amplifiers
(mm)
Applicable pipe
(φ)
Details type

206,400 VND

1 Piece(s) Same day Solid Installation Type13.412.822.2Through Beam Type (Groove Type)DC light (infrared light-emitting diode)With Dark ON/Light ON (switchable)NPN Open Collector OutputConnector type (4-pole, direct soldering supported)Illuminated light (red)-2 × 0.8mm or more of opaque body-------

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detection Distance(mm) 5 Protection structure IP50

Please check the type/dimensions/specifications of the part EE-SX673 in the Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EE-SX673 trong chuỗi Groove Type Connector / Pre-Wired Type Photomicrosensor (Non-Modulated Light) [EE-SX97/47/67].

Products like this...

Part Number
EE-SX474
EE-SX670
EE-SX670-WR 1M
EE-SX673-WR 1M
EE-SX673A
EE-SX673P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Head maximum width
(mm)
Head maximum height
(mm)
Head maximum, depth
(mm)
Detection method Luminescence Method Operation mode Output mode Connection method Indicator Light Mode Slit hole/width
(mm)
Standard detected subject
(mm)
Cable specification Cable length
(mm)
Groove depth
(mm)
Mounting format Between amplifiers
(mm)
Applicable pipe
(φ)
Details type

249,600 VND

1 Piece(s) Same day Solid Installation Type1315.521Through Beam Type (Groove Type)DC light (infrared light-emitting diode)Light Seen - ONNPN Open Collector OutputConnector type (4-pole, direct soldering supported)Illuminated light (red)-2 × 0.8mm or more of opaque body-------

265,431 VND

1 Piece(s) Same day Standard Type25.46.9522.2Through Beam Type (Groove Type)DC light (infrared light-emitting diode)With Dark ON/Light ON (switchable)NPN Open Collector OutputConnector type (4-pole, direct soldering supported)Illuminated light (red)-2 × 0.8mm or more of opaque body-------

294,000 VND

1 Piece(s) Same day Standard Type25.46.9526.2Through Beam Type (Groove Type)DC light (infrared light-emitting diode)With Dark ON/Light ON (switchable)NPN Open Collector OutputIntegrated Cable TypeIlluminated light (red)-2 × 0.8mm or more of opaque bodyRobot cord φ2.8 mm, 4-core1000-----

327,140 VND

1 Piece(s) 96 Day(s) or more Solid Installation Type13.412.826.2Through Beam Type (Groove Type)DC light (infrared light-emitting diode)With Dark ON/Light ON (switchable)NPN Open Collector OutputIntegrated Cable TypeIlluminated light (red)-2 × 0.8mm or more of opaque bodyRobot cord φ2.8 mm, 4-core1000-----

207,600 VND

1 Piece(s) Same day Solid Installation Type13.412.822.2Through Beam Type (Groove Type)DC light (infrared light-emitting diode)With Dark ON/Light ON (switchable)NPN Open Collector OutputConnector type (4-pole, direct soldering supported)Blocked light (red)-2 × 0.8mm or more of opaque body-------

242,000 VND

1 Piece(s) 6 Day(s) or more Solid Installation Type13.412.822.2Through Beam Type (Groove Type)DC light (infrared light-emitting diode)With Dark ON/Light ON (switchable)PNP open collector outputConnector type (4-pole, direct soldering supported)Illuminated light (red)-2 × 0.8mm or more of opaque body-------