(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nut Bracket, MC Shape

Nut Bracket, MC Shape
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,696,768VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The nut bracket is a nut bracket standardized for shaft ends and finished products of standard stock products with shafts, and is structured to be fixed directly to the table with bolts.
·The height dimension is low and the table can be attached only with bolts.

 
Part Number
MC1004
MC1205
MC1408
MC2010
MC2020
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSBall screw applicable model number

1,696,768 VND

1 Piece(s) 6 Day(s) or more 10BNK1004,BNK1010

1,888,743 VND

1 Piece(s) 11 Day(s) or more 10BNK1205

1,884,361 VND

1 Piece(s) 23 Day(s) or more 10BNK1408,BNK1510,BNK1520,BNK1616

2,645,365 VND

1 Piece(s) 4 Day(s) or more 10BNK2010

2,581,326 VND

1 Piece(s) 4 Day(s) or more 10BNK2020

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Related Components