(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Contact-free measurement of low and high potentials.
[Features]
· Measurement of low and high static electricity potentials.
· Features an ultrasonic measurement range sensor, providing for accurate measurement ranges and highly precise measurements
· Adjustable measurement range depending on size of charge and target.
· The probe is separate, letting you measure while viewing numbers at your location (KSD-2000).
· Switch between peak-hold and continual-measurement modes.
· Includes storage and recall for measured potentials.
· Includes a detection sensor error diagnosis circuit that provides a display if the device is faulty (patented).
· Includes sleep mode to prevent battery draining due to forgetting to turn the device off
Loading...Tải…
Types | Static electricity checker |