(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Side-view Unit for Fiber Units

Side-view Unit for Fiber Units
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      730,651VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

By attaching only to the top view fiber, it quickly changes to side view fiber

[Features]
· Long distance detection is possible by attaching the lens unit to the threaded fiber

Part Number
E39-F32A 1M
E39-F32B 1M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetection Method Light Axis Arrangement Type Applicable Sensors

730,651 VND

1 Piece(s) 6 Day(s) or more Retro reflectiveEmitting and Receiving Integrated Single UseE32-D21R 2M/E32-C31 2M/E32-D21 2M

1,335,190 VND

1 Piece(s) 76 Day(s) or more [Transparent] Through Beam TypeEmitting and Receiving Sections SeparatedE32-T21R 2M/E32-T21 2M

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Lens of sensor Amplifier Installation Type Amplifier Separation Type