(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
HabaSYNC HTD14M Type, Tooth Surfaces Cloth Lined (Part Number)

HabaSYNC HTD14M Type, Tooth Surfaces Cloth Lined
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
  • CAD Data unavailable

Product Description

HTD type arc tooth profile, suitable for transport applications and linear drive applications that require high loads and high torque. Tooth surfaces are coated with polyamide woven fabric, which prevents engagement interference and increases quietness.

 
Part Number
14MS01PU-[22-3550/1]-[25,​40,​50,​75,​100,​150]-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSBelt Nominal Width
(mm)
Number of Teeth

-

1 Piece(s) 13 Day(s) or more 1025 ~ 15022 ~ 3550

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Belt Shape Open End Properties Tooth Surface Cloth Lined Belt Shape, Type HTD 14M
Belt Material Polyurethane Belt Core Wire Material Steel Cord Belt Type Circular Tooth Profile HTD Belt