(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Large, Adjustable Shock Absorber

Large, Adjustable Shock Absorber
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,760,346VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Standard adjustable large shock absorber that can be used in a wide range of use *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Part Number
OEM4.0MX8
OEMXT1.5MX1
OEMXT1.5MX2
OEMXT1.5MX3
OEMXT2.0MX6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Full length A
(mm)
Equivalent Mass
(kgf)
Max. Impact Force
(N)
Spring Power for Return
(N)
Max. Operating Cycle
(cycle/min)
O.D. D
(Ø)
Max. Absorbed Energy per Hour
(J/min)

55,326,046 VND

1 Piece(s) 14 Day(s) or more 10200M115115154004.3643136000111000355212740116

5,760,346 VND

1 Piece(s) 6 Day(s) or more 1025M42424253.5144900020000684582100

5,999,380 VND

1 Piece(s) 6 Day(s) or more 1050M42428503.51951800020000803582783

6,044,995 VND

1 Piece(s) 8 Day(s) or more 1075M424213003.524627000200001002583350

14,328,070 VND

1 Piece(s) 8 Day(s) or more 10150M646467803.5456141000510002851777016

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body/Related Parts Main Body Construction Adjustable Type Orifice Method Multi-orifice
Operating Environment Standard Body Material Steel Minimum Collision Velocity(m/s) 0.3
Allowable Angular Misalignment Degree(deg) 5 Operating Temperature Range(°C) -10::+80