(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· A base plate for leveling blocks (SS400-made).
· Effects caused by floor unevenness are not directly transmitted to the leveling block, making it is useful for improving leveling precision.
Part Number |
---|
LB-1U |
LB-2 |
LB-2U |
LB-3U |
LB-4 |
LB-4U |
LB-5 |
LB-5U |
LB-6 |
LB-6U |
LB-7U |
LB-8U |
LB-9U |
LB-10U |
LB-11U |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
859,620 VND | 1 Piece(s) | 10 Day(s) or more | ||
887,471 VND | 1 Piece(s) | 12 Day(s) or more | ||
1,083,691 VND | 1 Piece(s) | 5 Day(s) or more | ||
1,322,113 VND | 1 Piece(s) | 5 Day(s) or more | ||
1,841,073 VND | 1 Piece(s) | 5 Day(s) or more | ||
1,183,883 VND | 1 Piece(s) | 5 Day(s) or more | ||
4,198,641 VND | 1 Piece(s) | 5 Day(s) or more | ||
1,788,768 VND | 1 Piece(s) | 5 Day(s) or more | ||
6,047,161 VND | 1 Piece(s) | 5 Day(s) or more | ||
2,673,338 VND | 1 Piece(s) | 5 Day(s) or more | ||
847,661 VND | 1 Piece(s) | 5 Day(s) or more | ||
1,140,071 VND | 1 Piece(s) | 5 Day(s) or more | ||
1,389,445 VND | 1 Piece(s) | 5 Day(s) or more | ||
1,903,915 VND | 1 Piece(s) | 5 Day(s) or more | ||
2,294,903 VND | 1 Piece(s) | 5 Day(s) or more |
Loading...Tải…
Body Material | SS400 |