(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A leveling foot jack that can be used together with an anchor bolt. Convenient for adjusting the levels of machine tools.
[Features]
· Convenient for adjusting the levels of machine tools.
· Can be used together with an anchor bolt.
· Ductile casting is used for the base plate and the load resistance is sufficient.
· The adjustment stroke is large and can be used where ground subsidence is extreme.
Part Number |
---|
LVF1000 |
LVF1250 |
LVF1500 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Load Capacity (kN) | Thread Length (mm) | Main Body Height (mm) | Nominal of Thread M (mm) | Main Body Width C (φ) |
---|---|---|---|---|---|---|---|---|---|
1,206,043 VND | 1 Piece(s) | 5 Day(s) or more | 6 | 71 | 100 | 28 | 100 | ||
1,566,986 VND | 1 Piece(s) | 5 Day(s) or more | 10 | 91 | 125 | 35 | 125 | ||
2,294,050 VND | 1 Piece(s) | 5 Day(s) or more | 25 | 114 | 153 | 45 | 150 |
Loading...Tải…
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Anchor Bolt Fixed | Height Adjusting Handle | No |
---|---|---|---|---|---|
Thread Material | Steel | Thread Surface Treatment | No | Body Material | FCD450 |
Main Body Surface Treatment | No | Properties | Standard | Adjustment Bolt-shaped Swing Mechanism | No |