(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type that is installed by cutting the corners of the door. Made from zinc die casting.
[Features]
· Hinge part rotates 180°.
· 2 types available, chrome plating and black paint finish
Length L(mm) | 30 | Width W(mm) | 19 | Body Material | Zinc Die-Casting |
---|---|---|---|---|---|
Main Body Type | Detachable Hinges | Operating Environment | Standard | Mounting Method | Others |
Additional Function | No | Type of Detachable Hinges | Simplicity removable type | Reversed | Left and Right Combination |
Turning Angle(deg) | 180 |