(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pin Lock Hinge (PLH)

Pin Lock Hinge (PLH)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      444,805VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Hinge where the hinge part rotates 180°. Remove the pin to remove the door while the hinge is attached.

 
Part Number
PLH302B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

444,805 VND

1 Piece(s) 9 Day(s) 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Length L(mm) 30 Width W(mm) 17 Body Material Zinc Die-Casting
Main Body Type Special Forms Operating Environment Standard Mounting Method Others
Additional Function No Main Body Surface Treatment Paint Turning Angle(deg) 180
Main Body Color Black

Please check the type/dimensions/specifications of the part PLH302B in the Pin Lock Hinge (PLH) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PLH302B trong chuỗi Pin Lock Hinge (PLH).