(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Indicator & Scale Digital Dial Indicator (SZ) (Part Number)

Indicator & Scale Digital Dial Indicator (SZ)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,806,485VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Includes analog needles and digital output for a doubled display. Compatible with all kinds of feed screw pitches. Usable with mounting angles ranging from vertical to 15 degrees. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

Part Number
SZ80L-1
SZ80L-2
SZ80L-2.5
SZ80L-3
SZ80L-4
SZ80L-5
SZ80L-6
SZ80L-8
SZ80L-10
SZ80R-1
SZ80R-2
SZ80R-2.5
SZ80R-3
SZ80R-4
SZ80R-5
SZ80R-6
SZ80R-8
SZ80R-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPitch of the feed screw Rotation Direction

5,495,164 VND

1 Piece(s) 12 Day(s) 101Count up: Left rotation

5,495,164 VND

1 Piece(s) 9 Day(s) 102Count up: Left rotation

5,495,164 VND

1 Piece(s) 12 Day(s) 102.5Count up: Left rotation

4,806,485 VND

1 Piece(s) 8 Day(s) or more 103Count up: Left rotation

5,495,164 VND

1 Piece(s) 12 Day(s) 104Count up: Left rotation

5,495,164 VND

1 Piece(s) 12 Day(s) 105Count up: Left rotation

5,495,164 VND

1 Piece(s) 12 Day(s) 106Count up: Left rotation

5,495,164 VND

1 Piece(s) 12 Day(s) 108Count up: Left rotation

5,495,164 VND

1 Piece(s) 12 Day(s) 1010Count up: Left rotation

5,495,164 VND

1 Piece(s) 9 Day(s) 101Count up: Right rotation

5,495,164 VND

1 Piece(s) 12 Day(s) 102Count up: Right rotation

5,495,164 VND

1 Piece(s) 12 Day(s) 102.5Count up: Right rotation

5,495,164 VND

1 Piece(s) 12 Day(s) 103Count up: Right rotation

5,495,164 VND

1 Piece(s) 9 Day(s) 104Count up: Right rotation

5,495,164 VND

1 Piece(s) 12 Day(s) 105Count up: Right rotation

4,806,485 VND

1 Piece(s) 12 Day(s) 106Count up: Right rotation

5,495,164 VND

1 Piece(s) 12 Day(s) 108Count up: Right rotation

5,495,164 VND

1 Piece(s) 12 Day(s) 1010Count up: Right rotation

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_2 Dial indicator Dial Indicator Type_2 Dial