(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Ultra-high molecular weight polyethylene rails make it possible to construct environmentally friendly conveyor lines, with little dust or noise. Can still be attached, even if the C-channel is welded, *CAD data for this series is undergoing revision. This data will be made available as soon as the modifications have been completed.
Part Number |
---|
CGC35 |
CGC40 |
CGC40-SUS |
CGC50 |
CGC50-SUS |
CGC60 |
CGC60-SUS |
CGC60A |
CGC80 |
CGC100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Chain No. | C channel material | Groove | Rail |
---|---|---|---|---|---|---|---|---|---|
3,454,873 VND | 1 Piece(s) | 12 Day(s) | 10 | 35 | Steel | - | - | ||
3,448,303 VND | 1 Piece(s) | 12 Day(s) | 10 | 40 | Steel | - | - | ||
6,149,801 VND | 1 Piece(s) | 12 Day(s) | 10 | 40 | Stainless Steel | - | - | ||
3,440,640 VND | 1 Piece(s) | 12 Day(s) | 10 | 50 | Steel | - | - | ||
6,142,140 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 50 | Stainless Steel | - | - | ||
3,430,790 VND | 1 Piece(s) | 12 Day(s) | 10 | 60 | Steel | None | Split in two | ||
6,132,288 VND | 1 Piece(s) | 12 Day(s) | 10 | 60 | Stainless Steel | - | - | ||
7,209,023 VND | 1 Piece(s) | 12 Day(s) | 10 | 60 | Steel | Presence | No split | ||
7,232,010 VND | 1 Piece(s) | 12 Day(s) | 10 | 80 | Steel | - | - | ||
7,206,833 VND | 1 Piece(s) | 12 Day(s) | 10 | 100 | Steel | - | - |
Loading...Tải…
Type | Chain Guide | Material | Resin |