(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spring Plunger Dedicated Wrench (PW)

Spring Plunger Dedicated Wrench (PW)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Spring Plunger Dedicated Wrench (PW)
  • Spring Plunger Dedicated Wrench (PW)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      228,885VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Wrenches for installing the center pins of spring plungers.

Dedicated Wrench For Spring Plunger (PW) Specifications

Dedicated Wrench For Spring Plunger (PW) external appearance

Dedicated Wrench For Spring Plunger (PW) external appearance

Dimensional drawing of Dedicated Wrench For Spring Plunger (PW)

Dimensional drawing of Dedicated Wrench For Spring Plunger (PW)

S45C black oxide coating

Part NumberApplicable Size
PW4PL LPL
PLH LPLN
PLN LPL-SUS
PL-SUS LPLL
PLH-SUS LPLH
PLN-SUS LPLNL
ZP LPLH-SUS
ZN
4
PW55
PW66
PW88
PW1010
PW1212
PW1616
PW2020
PW2424
Part Number
PW4
PW5
PW6
PW8
PW10
PW12
PW16
PW20
PW24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Size of Spring Plunger

228,885 VND

1 Piece(s) 9 Day(s) 10M4

228,885 VND

1 Piece(s) 9 Day(s) 10M5

233,706 VND

1 Piece(s) Same day 10M6

262,348 VND

1 Piece(s) Same day 10M8

262,348 VND

1 Piece(s) 9 Day(s) 10M10

283,660 VND

1 Piece(s) 9 Day(s) 10M12

311,091 VND

1 Piece(s) Same day 10M16

450,781 VND

1 Piece(s) 8 Day(s) or more 10M20

529,263 VND

1 Piece(s) 9 Day(s) 10M24

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Applicable Stroke Plunger Body Material Steel