(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A snap-lock type foot for light loads whose leg can be folded. A rubber pad that is strong against abrasion is used for the surface that comes in contact with the ground.
[Features]
· A snap-lock type foot for light loads whose leg can be folded.
· Please use by mounting to the bottom of equipment.
· Operation and checking of the display is made easy by tilting the panel surface.
· A rubber pad that is strong against abrasion is used for the surface that comes in contact with the ground.
· Please use as a pair with the FLG-14 floor foot.
Type | Others | Body Material | Polyamide | Main Body Surface Treatment | No |
---|---|---|---|---|---|
Main Body Height E(mm) | 14 | Properties | Standard | Swivel Mechanism | No |
Please check the type/dimensions/specifications of the part SLG-1448 in the Light Load Snap Fit (SLG14, FLG14) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SLG-1448 trong chuỗi Light Load Snap Fit (SLG14, FLG14).
Part Number |
---|
FLG-14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Leg Type |
---|---|---|---|---|---|---|
182,791 VND | 1 Piece(s) | 9 Day(s) | 10 | Short leg |