(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pressed Wheel Conveyor (W-50KW) Width 20 x 2, Diameter 50, Total Height 59.3 (Part Number)

Pressed Wheel Conveyor (W-50KW) Width 20 x 2, Diameter 50, Total Height 59.3
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

Corocon ø50 press wheel. (Length 150-3000 specifiable in 1 mm units)

Part Number
W-50KW-3000L[*,​-,​X][50,​75,​100,​150]P
W-50KW-[150-3000/1]L[*,​-,​X][50,​75,​100,​150]P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWheel Pitch P
(mm)
Conveyance Length L
(mm)

-

1 Piece(s) 12 Day(s) or more 50 ~ 1503000

-

1 Piece(s) 12 Day(s) or more 50 ~ 150150 ~ 3000

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Conveyance Type Zigzag Wheel Surface Material Steel Wheel Width W(mm) 20
Wheel Load Capacity(kgf) 25 Wheel Outer Dia. D(mm) 50 Type Wheel conveyor body
Application For transporting small items Wheel Surface Treatment Chromate Frame Shape Pad Type
Frame Material Steel Frame Surface Treatment Paint External Height H(mm) 59.3
Extrusion Type Straight