(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Gear Motor Parallel Axis・Outdoor Motor Mounted(IP65・Output Shaft Material S43C)

Gear Motor Parallel Axis・Outdoor Motor Mounted(IP65・Output Shaft Material S43C)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,342,041VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Gear Motor suitable for IP65 of IEC Standard.
•Related Keywords: Nissei, Gear Motor, Motor

Part Number
G3FG-18-5-T010E
G3FG-18-5-T010WE
G3FG-18-5-T020E
G3FG-18-5-T020WE
G3FG-18-10-T010E
G3FG-18-10-T010WE
G3FG-18-10-T020E
G3FG-18-10-T020WE
G3FG-18-15-T010E
G3FG-18-15-T010WE
G3FG-18-15-T020E
G3FG-18-15-T020WE
G3FG-18-20-T010E
G3FG-18-20-T010WE
G3FG-18-20-T020E
G3FG-18-20-T020WE
G3FG-18-25-T010E
G3FG-18-25-T010WE
G3FG-18-25-T020E
G3FG-18-25-T020WE
G3FG-18-30-T010E
G3FG-18-30-T010WE
G3FG-18-40-T010E
G3FG-18-40-T010WE
G3FG-18-50-T010E
G3FG-18-50-T010WE
G3FG-22-5-T040E
G3FG-22-5-T040WE
G3FG-22-10-T040E
G3FG-22-10-T040WE
G3FG-22-15-T040E
G3FG-22-15-T040WE
G3FG-22-20-T040E
G3FG-22-20-T040WE
G3FG-22-25-T040E
G3FG-22-25-T040WE
G3FG-22-30-T020E
G3FG-22-30-T020WE
G3FG-22-40-T020E
G3FG-22-40-T020WE
G3FG-22-50-T020E
G3FG-22-50-T020WE
G3FG-22-60-T010E
G3FG-22-60-T010WE
G3FG-22-60-T020E
G3FG-22-60-T020WE
G3FG-22-80-T010E
G3FG-22-80-T010WE
G3FG-22-80-T020E
G3FG-22-80-T020WE
G3FG-22-100-T010E
G3FG-22-100-T010WE
G3FG-22-100-T020E
G3FG-22-100-T020WE
G3FG-22-120-T010E
G3FG-22-120-T010WE
G3FG-22-160-T010E
G3FG-22-160-T010WE
G3FG-22-200-T010E
G3FG-22-200-T010WE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Category Reduction Ratio Voltage (AC) Capacity
(W)
Output Shaft Dia.

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type520010018

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type540010018

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type520020018

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type540020018

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1020010018

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1040010018

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1020020018

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1040020018

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1520010018

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1540010018

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1520020018

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1540020018

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type2020010018

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type2040010018

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type2020020018

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type2040020018

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type2520010018

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type2540010018

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type2520020018

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type2540020018

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type3020010018

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type3040010018

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type4020010018

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type4040010018

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type5020010018

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type5040010018

3,748,255 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type520040022

3,748,255 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type540040022

3,748,255 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1020040022

3,748,255 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1040040022

3,748,255 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1520040022

3,748,255 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1540040022

3,748,255 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type2020040022

3,748,255 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type2040040022

3,748,255 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type2520040022

3,748,255 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type2540040022

3,045,148 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type3020020022

3,045,148 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type3040020022

3,045,148 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type4020020022

3,045,148 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type4040020022

3,045,148 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type5020020022

3,045,148 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type5040020022

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type6020010022

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type6040010022

3,045,148 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type6020020022

3,045,148 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type6040020022

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type8020010022

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type8040010022

3,045,148 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type8020020022

3,045,148 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type8040020022

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type10020010022

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type10040010022

3,045,148 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type10020020022

3,045,148 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type10040020022

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type12020010022

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type12040010022

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type16020010022

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type16040010022

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type20020010022

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type20040010022

Loading...Tải…

Basic InformationThông tin cơ bản

Number of Phases Three-Phase Terminal BOX E Type