(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Gear Motor GTR Concentric Hollow Shaft/Concentric Solid Axis・ Waterproof Brake Motor Mounted(IP65)

Gear Motor GTR Concentric Hollow Shaft/Concentric Solid Axis・ Waterproof Brake Motor Mounted(IP65)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,638,934VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Gear motor compliant with IEC standard waterproof IP65.

Part Number
F2SV-12-10-S15
F2SV-12-10-S25
F2SV-12-10-T15
F2SV-12-10-T25
F2SV-12-10-T40
F2SV-12-15-S15
F2SV-12-15-S25
F2SV-12-15-T15
F2SV-12-15-T25
F2SV-12-15-T40
F2SV-12-20-S15
F2SV-12-20-S25
F2SV-12-20-T15
F2SV-12-20-T25
F2SV-12-20-T40
F2SV-12-25-S15
F2SV-12-25-S25
F2SV-12-25-T15
F2SV-12-25-T25
F2SV-12-25-T40
F2SV-12-30-S15
F2SV-12-30-S25
F2SV-12-30-T15
F2SV-12-30-T25
F2SV-12-30-T40
F2SV-12-40-S15
F2SV-12-40-S25
F2SV-12-40-T15
F2SV-12-40-T25
F2SV-12-40-T40
F2SV-12-50-S15
F2SV-12-50-S25
F2SV-12-50-T15
F2SV-12-50-T25
F2SV-12-50-T40
F2SV-12-60-S15
F2SV-12-60-S25
F2SV-12-60-T15
F2SV-12-60-T25
F2SV-12-60-T40
F2SV-12-80-S15
F2SV-12-80-S25
F2SV-12-80-T15
F2SV-12-80-T25
F2SV-12-80-T40
F2SV-12-100-S15
F2SV-12-100-S25
F2SV-12-100-T15
F2SV-12-100-T25
F2SV-12-100-T40
F2SV-12-120-S15
F2SV-12-120-S25
F2SV-12-120-T15
F2SV-12-120-T25
F2SV-12-120-T40
F2SV-12-160-S15
F2SV-12-160-S25
F2SV-12-160-T15
F2SV-12-160-T25
F2SV-12-200-S15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Phases Reduction Ratio Voltage (AC) Capacity
(W)
Output Shaft Dia.

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase101001512

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase101002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase102001512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase102002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase102004012

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase151001512

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase151002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase152001512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase152002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase152004012

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase201001512

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase201002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase202001512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase202002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase202004012

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase251001512

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase251002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase252001512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase252002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase252004012

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase301001512

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase301002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase302001512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase302002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase302004012

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase401001512

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase401002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase402001512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase402002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase402004012

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase501001512

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase501002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase502001512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase502002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase502004012

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase601001512

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase601002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase602001512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase602002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase602004012

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase801001512

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase801002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase802001512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase802002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase802004012

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase1001001512

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase1001002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase1002001512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase1002002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase1002004012

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase1201001512

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase1201002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase1202001512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase1202002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase1202004012

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase1601001512

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase1601002512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase1602001512

1,638,934 VND

1 Piece(s) 29 Day(s) Three-Phase1602002512

1,638,934 VND

1 Piece(s) 29 Day(s) Single-phase2001001512

Loading...Tải…

Basic InformationThông tin cơ bản

Mounting Category Hollow Shaft / Flange Mounting Type Terminal BOX No