(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Gear Motor Concentric Hollow Shaft/Concentric Solid Axis・ Outdoor Brake Motor Mounted(IP65・ Output Shaft Material S43C)

Gear Motor Concentric Hollow Shaft/Concentric Solid Axis・ Outdoor Brake Motor Mounted(IP65・ Output Shaft Material S43C)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,045,148VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Gear Motor suitable for IP65 of IEC Standard.
•Related Keywords: Nissei, Gear Motor, Motor

Part Number
F3SH-20-5-T010E
F3SH-20-5-T010WE
F3SH-20-7.5-T010E
F3SH-20-7.5-T010WE
F3SH-20-10-T010E
F3SH-20-10-T010WE
F3SH-20-12.5-T010E
F3SH-20-12.5-T010WE
F3SH-20-15-T010E
F3SH-20-15-T010WE
F3SH-20-20-T010E
F3SH-20-20-T010WE
F3SH-20-25-T010E
F3SH-20-25-T010WE
F3SH-20-30-T010E
F3SH-20-30-T010WE
F3SH-20-40-T010E
F3SH-20-40-T010WE
F3SH-20-50-T010E
F3SH-20-50-T010WE
F3SH-20-60-T010E
F3SH-20-60-T010WE
F3SH-25-5-T020E
F3SH-25-5-T020WE
F3SH-25-7.5-T020E
F3SH-25-7.5-T020WE
F3SH-25-10-T020E
F3SH-25-10-T020WE
F3SH-25-12.5-T020E
F3SH-25-12.5-T020WE
F3SH-25-15-T020E
F3SH-25-15-T020WE
F3SH-25-20-T020E
F3SH-25-20-T020WE
F3SH-25-25-T020E
F3SH-25-25-T020WE
F3SH-25-30-T020E
F3SH-25-30-T020WE
F3SH-25-40-T020E
F3SH-25-40-T020WE
F3SH-25-50-T020E
F3SH-25-50-T020WE
F3SH-25-60-T020E
F3SH-25-60-T020WE
F3SH-25-80-T010E
F3SH-25-80-T010WE
F3SH-25-100-T010E
F3SH-25-100-T010WE
F3SH-25-120-T010E
F3SH-25-120-T010WE
F3SH-25-160-T010E
F3SH-25-160-T010WE
F3SH-25-200-T010E
F3SH-25-200-T010WE
F3SH-25-240-T010E
F3SH-25-240-T010WE
F3SH-30-5-T040E
F3SH-30-5-T040WE
F3SH-30-7.5-T040E
F3SH-30-7.5-T040WE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngReduction Ratio Voltage (AC) Capacity
(W)
Output Shaft Dia.

3,045,148 VND

1 Piece(s) 29 Day(s) 520010020

3,045,148 VND

1 Piece(s) 29 Day(s) 540010020

3,045,148 VND

1 Piece(s) 29 Day(s) 7.520010020

3,045,148 VND

1 Piece(s) 29 Day(s) 7.540010020

3,045,148 VND

1 Piece(s) 29 Day(s) 1020010020

3,045,148 VND

1 Piece(s) 29 Day(s) 1040010020

3,045,148 VND

1 Piece(s) 29 Day(s) 12.520010020

3,045,148 VND

1 Piece(s) 29 Day(s) 12.540010020

3,045,148 VND

1 Piece(s) 29 Day(s) 1520010020

3,045,148 VND

1 Piece(s) 29 Day(s) 1540010020

3,045,148 VND

1 Piece(s) 29 Day(s) 2020010020

3,045,148 VND

1 Piece(s) 29 Day(s) 2040010020

3,045,148 VND

1 Piece(s) 29 Day(s) 2520010020

3,045,148 VND

1 Piece(s) 29 Day(s) 2540010020

3,045,148 VND

1 Piece(s) 29 Day(s) 3020010020

3,045,148 VND

1 Piece(s) 29 Day(s) 3040010020

3,045,148 VND

1 Piece(s) 29 Day(s) 4020010020

3,045,148 VND

1 Piece(s) 29 Day(s) 4040010020

3,045,148 VND

1 Piece(s) 29 Day(s) 5020010020

3,045,148 VND

1 Piece(s) 29 Day(s) 5040010020

3,045,148 VND

1 Piece(s) 29 Day(s) 6020010020

3,045,148 VND

1 Piece(s) 29 Day(s) 6040010020

3,748,255 VND

1 Piece(s) 29 Day(s) 520020025

3,748,255 VND

1 Piece(s) 29 Day(s) 540020025

3,748,255 VND

1 Piece(s) 29 Day(s) 7.520020025

3,748,255 VND

1 Piece(s) 29 Day(s) 7.540020025

3,748,255 VND

1 Piece(s) 29 Day(s) 1020020025

3,748,255 VND

1 Piece(s) 29 Day(s) 1040020025

3,748,255 VND

1 Piece(s) 29 Day(s) 12.520020025

3,748,255 VND

1 Piece(s) 29 Day(s) 12.540020025

3,748,255 VND

1 Piece(s) 29 Day(s) 1520020025

3,748,255 VND

1 Piece(s) 29 Day(s) 1540020025

3,748,255 VND

1 Piece(s) 29 Day(s) 2020020025

3,748,255 VND

1 Piece(s) 29 Day(s) 2040020025

3,748,255 VND

1 Piece(s) 29 Day(s) 2520020025

3,748,255 VND

1 Piece(s) 29 Day(s) 2540020025

3,748,255 VND

1 Piece(s) 29 Day(s) 3020020025

3,748,255 VND

1 Piece(s) 29 Day(s) 3040020025

3,748,255 VND

1 Piece(s) 29 Day(s) 4020020025

3,748,255 VND

1 Piece(s) 29 Day(s) 4040020025

3,748,255 VND

1 Piece(s) 29 Day(s) 5020020025

3,748,255 VND

1 Piece(s) 29 Day(s) 5040020025

3,748,255 VND

1 Piece(s) 29 Day(s) 6020020025

3,748,255 VND

1 Piece(s) 29 Day(s) 6040020025

3,572,478 VND

1 Piece(s) 29 Day(s) 8020010025

3,572,478 VND

1 Piece(s) 29 Day(s) 8040010025

3,572,478 VND

1 Piece(s) 29 Day(s) 10020010025

3,572,478 VND

1 Piece(s) 29 Day(s) 10040010025

3,572,478 VND

1 Piece(s) 29 Day(s) 12020010025

3,572,478 VND

1 Piece(s) 29 Day(s) 12040010025

3,572,478 VND

1 Piece(s) 29 Day(s) 16020010025

3,572,478 VND

1 Piece(s) 29 Day(s) 16040010025

3,572,478 VND

1 Piece(s) 29 Day(s) 20020010025

3,572,478 VND

1 Piece(s) 29 Day(s) 20040010025

3,572,478 VND

1 Piece(s) 29 Day(s) 24020010025

3,572,478 VND

1 Piece(s) 29 Day(s) 24040010025

4,802,914 VND

1 Piece(s) 29 Day(s) 520040030

4,802,914 VND

1 Piece(s) 29 Day(s) 540040030

4,802,914 VND

1 Piece(s) 29 Day(s) 7.520040030

4,802,914 VND

1 Piece(s) 29 Day(s) 7.540040030

Loading...Tải…

Basic InformationThông tin cơ bản

Mounting Category Hollow Shaft / Flange Mounting Type Number of Phases Three-Phase Terminal BOX E Type