(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Gear Motor GTR-eco IPM Parallel Axis・ Brake Motor Mounted(Manual Release Type)

Gear Motor GTR-eco IPM Parallel Axis・ Brake Motor Mounted(Manual Release Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,517,819VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

There is no high efficiency, space saving, high performance (simple servo lock torque limitation) sensor that goes beyond IE2. Inverter exclusively for separate IPM gear motor is required.
•Related Keywords: Nissei, Gear Motor, Motor

Part Number
G3F18N5L-IPJ010NJ
G3F18N5L-IPJ010NL
G3F18N5L-IPJ010NT
G3F18N5L-IPJ020NJ
G3F18N5L-IPJ020NL
G3F18N5L-IPJ020NT
G3F18N5N-IPJ010NJ
G3F18N5N-IPJ010NL
G3F18N5N-IPJ010NT
G3F18N5N-IPJ020NJ
G3F18N5N-IPJ020NL
G3F18N5N-IPJ020NT
G3F18N10L-IPJ010NJ
G3F18N10L-IPJ010NL
G3F18N10L-IPJ010NT
G3F18N10L-IPJ020NJ
G3F18N10L-IPJ020NL
G3F18N10L-IPJ020NT
G3F18N10N-IPJ010NJ
G3F18N10N-IPJ010NL
G3F18N10N-IPJ010NT
G3F18N10N-IPJ020NJ
G3F18N10N-IPJ020NL
G3F18N10N-IPJ020NT
G3F18N15L-IPJ010NJ
G3F18N15L-IPJ010NL
G3F18N15L-IPJ010NT
G3F18N15L-IPJ020NJ
G3F18N15L-IPJ020NL
G3F18N15L-IPJ020NT
G3F18N15N-IPJ010NJ
G3F18N15N-IPJ010NL
G3F18N15N-IPJ010NT
G3F18N15N-IPJ020NJ
G3F18N15N-IPJ020NL
G3F18N15N-IPJ020NT
G3F18N20L-IPJ010NJ
G3F18N20L-IPJ010NL
G3F18N20L-IPJ010NT
G3F18N20L-IPJ020NJ
G3F18N20L-IPJ020NL
G3F18N20L-IPJ020NT
G3F18N20N-IPJ010NJ
G3F18N20N-IPJ010NL
G3F18N20N-IPJ010NT
G3F18N20N-IPJ020NJ
G3F18N20N-IPJ020NL
G3F18N20N-IPJ020NT
G3F18N25L-IPJ010NJ
G3F18N25L-IPJ010NL
G3F18N25L-IPJ010NT
G3F18N25L-IPJ020NJ
G3F18N25L-IPJ020NL
G3F18N25L-IPJ020NT
G3F18N25N-IPJ010NJ
G3F18N25N-IPJ010NL
G3F18N25N-IPJ010NT
G3F18N25N-IPJ020NJ
G3F18N25N-IPJ020NL
G3F18N25N-IPJ020NT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Category Reduction Ratio Capacity
(W)
Output Shaft Placement (When seen from the input shaft side) Output Shaft Dia.

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type50400-35

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type60400-35

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type60400-35

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type80400-35

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type80400-35

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type100400-35

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type100400-35

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type120400-35

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type120400-35

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type160400-35

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type160400-35

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type200400-35

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type7.5200-30

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type10200-30

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type10200-30

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type12.5200-30

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type12.5200-30

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type15200-30

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type15200-30

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type20200-30

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type20200-30

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type25200-30

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type25200-30

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type30200-30

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type30200-30

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type40200-30

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type40200-30

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type50200-30

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type50200-30

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type60200-30

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type60200-30

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type80200-30

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type80200-30

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type100200-30

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type100200-30

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type120200-30

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type120200-30

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type160200-30

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type160200-30

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type200200-30

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type200200-30

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type240200-30

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type240200-30

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type600100-35

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type600100-35

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type750100-35

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type750100-35

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type900100-35

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type900100-35

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type1200100-35

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type1200100-35

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type1500100-35

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type1500100-35

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type300200-35

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type300200-35

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type375200-35

2,869,371 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type375200-35

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type450200-35

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type450200-35

2,693,595 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Hollow Shaft / Flange Mounting Type5400-35

Loading...Tải…

Basic InformationThông tin cơ bản

Number of Phases Three-Phase Voltage (AC) 200 / 220 Terminal BOX E Type
Voltage (details)(V) 200~230 (50Hz:200 60Hz:220)