(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Gear Motor GTR-AR AC Servo AEF Concentric Hollow Shaft/Concentric Solid Axis・ Motor Mounted

Gear Motor GTR-AR AC Servo AEF Concentric Hollow Shaft/Concentric Solid Axis・ Motor Mounted
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,463,157VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Separately, driver for AC servo gear motor, power / signal / input/output cable, digital operator are required.
[Features]
・ The reduction ratio of concentric hollow shafts and solid shafts of parallel and orthogonal axes is 1/5 to 1/240 (parallel axis is 1/200). A standard variation is with a brake motor.
・ High efficiency
・ Easy operation
・ High accuracy
・ Enhanced protection functions
・ IP65 compatible
・ Compatible with international standards
・ High allowable torque
・ Position control / speed control can be selected
・ Electronic gear division function
・ Auto-tuning

Part Number
AF3F18L10L-BLE010T2
AF3F18L10N-BLE010T2
AF3F18L15L-BLE010T2
AF3F18L15N-BLE010T2
AF3F18L20L-BLE010T2
AF3F18L20N-BLE010T2
AF3F18L25L-BLE010T2
AF3F18L25N-BLE010T2
AF3F18L30L-BLE010T2
AF3F18L30N-BLE010T2
AF3F18L40L-BLE010T2
AF3F18L40N-BLE010T2
AF3F18L50L-BLE010T2
AF3F18L50N-BLE010T2
AF3F18L60L-BLE010T2
AF3F18L60N-BLE010T2
AF3F18L80L-BLE010T2
AF3F18L80N-BLE010T2
AF3F18L100L-BLE010T2
AF3F18L100N-BLE010T2
AF3F18L120L-BLE010T2
AF3F18L120N-BLE010T2
AF3F18L160L-BLE010T2
AF3F18L160N-BLE010T2
AF3F18T10L-BLE010T2
AF3F18T10N-BLE010T2
AF3F18T15L-BLE010T2
AF3F18T15N-BLE010T2
AF3F18T20L-BLE010T2
AF3F18T20N-BLE010T2
AF3F18T25L-BLE010T2
AF3F18T25N-BLE010T2
AF3F18T30L-BLE010T2
AF3F18T30N-BLE010T2
AF3F18T40L-BLE010T2
AF3F18T40N-BLE010T2
AF3F18T50L-BLE010T2
AF3F18T50N-BLE010T2
AF3F18T60L-BLE010T2
AF3F18T60N-BLE010T2
AF3F18T80L-BLE010T2
AF3F18T80N-BLE010T2
AF3F18T100L-BLE010T2
AF3F18T100N-BLE010T2
AF3F18T120L-BLE010T2
AF3F18T120N-BLE010T2
AF3F18T160L-BLE010T2
AF3F18T160N-BLE010T2
AF3F22L10L-BLE020T2
AF3F22L10N-BLE020T2
AF3F22L15L-BLE020T2
AF3F22L15N-BLE020T2
AF3F22L20L-BLE020T2
AF3F22L20N-BLE020T2
AF3F22L25L-BLE020T2
AF3F22L25N-BLE020T2
AF3F22L30L-BLE020T2
AF3F22L30N-BLE020T2
AF3F22L40L-BLE020T2
AF3F22L40N-BLE020T2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Category Reduction Ratio Capacity
(W)
Output Shaft Placement (When seen from the input shaft side) Output Shaft Dia. Backlash Precision

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type10100Left Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type10100Left Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type15100Left Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type15100Left Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type20100Left Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type20100Left Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type25100Left Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type25100Left Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type30100Left Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type30100Left Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type40100Left Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type40100Left Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type50100Left Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type50100Left Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type60100Left Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type60100Left Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type80100Left Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type80100Left Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type100100Left Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type100100Left Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type120100Left Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type120100Left Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type160100Left Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type160100Left Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type10100Both Sides1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type10100Both Sides18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type15100Both Sides1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type15100Both Sides18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type20100Both Sides1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type20100Both Sides18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type25100Both Sides1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type25100Both Sides18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type30100Both Sides1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type30100Both Sides18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type40100Both Sides1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type40100Both Sides18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type50100Both Sides1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type50100Both Sides18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type60100Both Sides1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type60100Both Sides18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type80100Both Sides1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type80100Both Sides18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type100100Both Sides1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type100100Both Sides18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type120100Both Sides1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type120100Both Sides18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type160100Both Sides1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type160100Both Sides18Standard

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type10200Left Side2230 min(Except for Some)

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type10200Left Side22Standard

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type15200Left Side2230 min(Except for Some)

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type15200Left Side22Standard

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type20200Left Side2230 min(Except for Some)

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type20200Left Side22Standard

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type25200Left Side2230 min(Except for Some)

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type25200Left Side22Standard

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type30200Left Side2230 min(Except for Some)

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type30200Left Side22Standard

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type40200Left Side2230 min(Except for Some)

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Solid Shaft / Flange Mounting Type40200Left Side22Standard

Loading...Tải…

Basic InformationThông tin cơ bản

Number of Phases Three-Phase Voltage (AC) 200