(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]·Gear motor compliant with IEC standard waterproof IP65.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Phases | Reduction Ratio | Voltage (AC) | Capacity (W) | Output Shaft Dia. |
---|---|---|---|---|---|---|---|---|---|
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 10 | 100 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 10 | 100 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 10 | 200 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 10 | 200 | 25 | 12 | ||
7,218,270 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 10 | 200 | 40 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 15 | 100 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 15 | 100 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 15 | 200 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 15 | 200 | 25 | 12 | ||
7,218,270 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 15 | 200 | 40 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 20 | 100 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 20 | 100 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 20 | 200 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 20 | 200 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 20 | 200 | 40 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 25 | 100 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 25 | 100 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 25 | 200 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 25 | 200 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 25 | 200 | 40 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 30 | 100 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 30 | 100 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 30 | 200 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 30 | 200 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 30 | 200 | 40 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 40 | 100 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 40 | 100 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 40 | 200 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 40 | 200 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 40 | 200 | 40 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 50 | 100 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 50 | 100 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 50 | 200 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 50 | 200 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 50 | 200 | 40 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 60 | 100 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 60 | 100 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 60 | 200 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 60 | 200 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 60 | 200 | 40 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 80 | 100 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 80 | 100 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 80 | 200 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 80 | 200 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 80 | 200 | 40 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 100 | 100 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 100 | 100 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 100 | 200 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 100 | 200 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 100 | 200 | 40 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 120 | 100 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 120 | 100 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 120 | 200 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 120 | 200 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 120 | 200 | 40 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 160 | 100 | 15 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 160 | 100 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 160 | 200 | 15 | 12 | ||
7,459,088 VND | 1 Piece(s) | 29 Day(s) | Three-Phase | 160 | 200 | 25 | 12 | ||
1,463,157 VND | 1 Piece(s) | 29 Day(s) | Single-phase | 200 | 100 | 15 | 12 |
Loading...Tải…
Mounting Category | Hollow Shaft / Flange Mounting Type | Terminal BOX | No |