(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Gear Motor GTR-AR AC Servo AEF Parallel Axis・ Brake Motor Mounted

Gear Motor GTR-AR AC Servo AEF Parallel Axis・ Brake Motor Mounted
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,322,536VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Driver for AC servo Gear Motor, Power, Signal, I/O Cable, Digital Operator is necessarily required
·24 V Power Supply is required for brake release
If you cannot prepare, you need a brake power unit.
•Related Keywords: Nissei, Gear Motor, Motor

Part Number
AG3F15N5L-BLF010T2
AG3F15N5N-BLF010T2
AG3F15N10L-BLF010T2
AG3F15N10N-BLF010T2
AG3F15N15L-BLF010T2
AG3F15N15N-BLF010T2
AG3F15N20L-BLF010T2
AG3F15N20N-BLF010T2
AG3F15N25L-BLF010T2
AG3F15N25N-BLF010T2
AG3F15N30L-BLF010T2
AG3F15N30N-BLF010T2
AG3F15N40L-BLF010T2
AG3F15N40N-BLF010T2
AG3F15N50L-BLF010T2
AG3F15N50N-BLF010T2
AG3F15N60L-BLF010T2
AG3F15N60N-BLF010T2
AG3F18N5L-BLF020T2
AG3F18N5N-BLF020T2
AG3F18N10L-BLF020T2
AG3F18N10N-BLF020T2
AG3F18N15L-BLF020T2
AG3F18N15N-BLF020T2
AG3F18N20L-BLF020T2
AG3F18N20N-BLF020T2
AG3F18N25L-BLF020T2
AG3F18N25N-BLF020T2
AG3F18N30L-BLF020T2
AG3F18N30N-BLF020T2
AG3F22N5L-BLF040T2
AG3F22N5N-BLF040T2
AG3F22N10L-BLF040T2
AG3F22N10N-BLF040T2
AG3F22N15L-BLF040T2
AG3F22N15N-BLF040T2
AG3F22N20L-BLF040T2
AG3F22N20N-BLF040T2
AG3F22N25L-BLF040T2
AG3F22N25N-BLF040T2
AG3F22N30L-BLF040T2
AG3F22N30N-BLF040T2
AG3F22N40L-BLF020T2
AG3F22N40N-BLF020T2
AG3F22N50L-BLF020T2
AG3F22N50N-BLF020T2
AG3F22N60L-BLF020T2
AG3F22N60N-BLF020T2
AG3F22N80L-BLF010T2
AG3F22N80L-BLF020T2
AG3F22N80N-BLF010T2
AG3F22N80N-BLF020T2
AG3F22N100L-BLF010T2
AG3F22N100L-BLF020T2
AG3F22N100N-BLF010T2
AG3F22N100N-BLF020T2
AG3F22N120L-BLF010T2
AG3F22N120N-BLF010T2
AG3F22N160L-BLF010T2
AG3F22N160N-BLF010T2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Category Reduction Ratio Capacity
(W)
Output Shaft Dia. Backlash Precision

1,322,536 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type51001530 min(Except for Some)

1,322,536 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type510015Standard

1,322,536 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type101001530 min(Except for Some)

1,322,536 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1010015Standard

1,322,536 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type151001530 min(Except for Some)

1,322,536 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1510015Standard

1,322,536 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type201001530 min(Except for Some)

1,322,536 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type2010015Standard

1,322,536 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type251001530 min(Except for Some)

1,322,536 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type2510015Standard

1,322,536 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type301001530 min(Except for Some)

1,322,536 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type3010015Standard

1,322,536 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type401001530 min(Except for Some)

1,322,536 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type4010015Standard

1,322,536 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type501001530 min(Except for Some)

1,322,536 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type5010015Standard

1,322,536 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type601001530 min(Except for Some)

1,322,536 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type6010015Standard

1,990,488 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type52001830 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type520018Standard

1,990,488 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type102001830 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1020018Standard

1,990,488 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type152001830 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1520018Standard

1,990,488 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type202001830 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type2020018Standard

1,990,488 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type252001830 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type2520018Standard

1,990,488 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type302001830 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type3020018Standard

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type54002230 min(Except for Some)

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type540022Standard

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type104002230 min(Except for Some)

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1040022Standard

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type154002230 min(Except for Some)

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1540022Standard

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type204002230 min(Except for Some)

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type2040022Standard

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type254002230 min(Except for Some)

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type2540022Standard

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type304002230 min(Except for Some)

2,517,819 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type3040022Standard

2,342,041 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type402002230 min(Except for Some)

2,342,041 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type4020022Standard

2,342,041 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type502002230 min(Except for Some)

2,342,041 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type5020022Standard

2,342,041 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type602002230 min(Except for Some)

2,342,041 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type6020022Standard

1,990,488 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type801002230 min(Except for Some)

2,342,041 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type802002230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type8010022Standard

2,342,041 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type8020022Standard

1,990,488 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1001002230 min(Except for Some)

2,342,041 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1002002230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type10010022Standard

2,342,041 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type10020022Standard

1,990,488 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1201002230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type12010022Standard

1,990,488 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type1601002230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) [Flange Mounting Type] Flange Mounting Type16010022Standard

Loading...Tải…

Basic InformationThông tin cơ bản

Number of Phases Three-Phase Voltage (AC) 200