(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A separate dedicated GTR gear motor speed controller is required. The functions can be selected by the controller such as variable speed, instant stop, slow start, slow down, and parallel operation.
•Related Keywords: Nissei, Gear Motor, Motor
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Category | Reduction Ratio | Voltage (AC) | Capacity (W) | Output Shaft Dia. | Terminal BOX |
---|---|---|---|---|---|---|---|---|---|---|
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 5 | 100 | 15 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 5 | 100 | 15 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 5 | 200 | 15 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 5 | 200 | 15 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 5 | 100 | 25 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 5 | 100 | 25 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 5 | 200 | 25 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 5 | 200 | 25 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 7.5 | 100 | 15 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 7.5 | 100 | 15 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 7.5 | 200 | 15 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 7.5 | 200 | 15 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 7.5 | 100 | 25 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 7.5 | 100 | 25 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 7.5 | 200 | 25 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 7.5 | 200 | 25 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 10 | 100 | 15 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 10 | 100 | 15 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 10 | 200 | 15 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 10 | 200 | 15 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 10 | 100 | 25 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 10 | 100 | 25 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 10 | 200 | 25 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 10 | 200 | 25 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 15 | 100 | 15 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 15 | 100 | 15 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 15 | 200 | 15 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 15 | 200 | 15 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 15 | 100 | 25 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 15 | 100 | 25 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 15 | 200 | 25 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 15 | 200 | 25 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 20 | 100 | 15 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 20 | 100 | 15 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 20 | 200 | 15 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 20 | 200 | 15 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 20 | 100 | 25 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 20 | 100 | 25 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 20 | 200 | 25 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 20 | 200 | 25 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 25 | 100 | 15 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 25 | 100 | 15 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 25 | 200 | 15 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 25 | 200 | 15 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 25 | 100 | 25 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 25 | 100 | 25 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 25 | 200 | 25 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 25 | 200 | 25 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 30 | 100 | 15 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 30 | 100 | 15 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 30 | 200 | 15 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 30 | 200 | 15 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 30 | 100 | 25 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 30 | 100 | 25 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 30 | 200 | 25 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 30 | 200 | 25 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 40 | 100 | 15 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 40 | 100 | 15 | 12 | C Type | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 40 | 200 | 15 | 12 | No | ||
935,828 VND | 1 Piece(s) | 29 Day(s) | [Flange Mounting Type] Flange Mounting Type | 40 | 200 | 15 | 12 | C Type |
Loading...Tải…
Number of Phases | Single-phase |