(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wrench Specially for Button Bolts (With Pins) With Hexalobular Holes SRX

Wrench Specially for Button Bolts (With Pins) With Hexalobular Holes SRX
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      359,121VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Wrench for attaching and removing button bolts (SRBS) with hexalobular holes.

 
Part Number
SRX-10
SRX-20
SRX-25SALE
SRX-30
SRX-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTool Size (Nominal/Inch) Nominal Dimension of Applicable Hexagon Bolt and Hexagon Nut

359,121 VND

1 Piece(s) 6 Day(s) or more 33

359,671 VND

1 Piece(s) Same day 44

360,000 VND

248,400 VND

1 Piece(s) Same day 55

361,205 VND

1 Piece(s) 6 Day(s) or more 66

362,410 VND

1 Piece(s) Same day 88

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material SUS304 Surface Treatment NA Sales Unit Low Quantity