(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hex Wrench (for Imperial Thread) SKH

Hex Wrench (for Imperial Thread) SKH
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      27,216VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hex wrench for the attaching and removal of inch screws.

 
Part Number
SKH-1/4
SKH-1/8
SKH-1/16
SKH-3/16
SKH-3/32
SKH-5/16
SKH-5/32SALE
SKH-5/64
SKH-7/64SALE
SKH-9/64
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTool Size (Nominal/Inch) Nominal Dimension of Wrench

62,346 VND

1 Piece(s) 6 Day(s) or more 1/41/4

35,994 VND

1 Piece(s) 6 Day(s) or more 1/81/8

27,216 VND

1 Piece(s) 8 Day(s) or more 1/161/16

46,828 VND

1 Piece(s) Same day 3/163/16

32,256 VND

1 Piece(s) Same day 3/323/32

84,826 VND

1 Piece(s) Same day 5/165/16

39,796 VND

25,867 VND

1 Piece(s) Same day 5/325/32

27,323 VND

1 Piece(s) 8 Day(s) or more 5/645/64

35,953 VND

26,965 VND

1 Piece(s) Same day 7/647/64

39,578 VND

1 Piece(s) Same day 9/649/64

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Alloy Steel Surface Treatment Black Oxide Coating (Black) Sales Unit Low Quantity