(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cross Clamper FCCA-C/FCCS-C

Cross Clamper FCCA-C/FCCS-C

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      501,420VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A clamper that connects two shafts with a T-shaped cross orientation.
· Clamping type.
· Allows easy mounting and removal of shafts. Does not damage the shaft.
· Space saving layout is possible.
· Optimal for adjusting guides and sensors on the side surfaces of transport lines.
· Optimal for adjusting lightweight aluminum side-surface guides and sensors.
· Standardized with lightweight aluminum and stainless steel with excellent durability.
· Can be used for both round shafts and square shafts.
· All products include hex socket head bolts.

 
Part Number
FCCA-8-8-C
FCCA-8-10-C
FCCA-10-10-C
FCCA-10-12-C
FCCA-10-15-C
FCCA-12-12-C
FCCA-12-15-C
FCCA-12-20-C
FCCA-15-15-C
FCCA-15-20-C
FCCA-20-20-C
FCCS-8-8-C
FCCS-8-10-C
FCCS-10-10-C
FCCS-10-12-C
FCCS-10-15-C
FCCS-12-12-C
FCCS-12-15-C
FCCS-12-20-C
FCCS-15-15-C
FCCS-15-20-C
FCCS-20-20-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPost Dia.
(mm)
Combined-Post Dia. Material Post Dia. 2
(mm)
Included Bolt Size

501,420 VND

1 Piece(s) 9 Day(s) or more 8Equal Dia.Aluminum8M3

624,551 VND

1 Piece(s) 6 Day(s) or more 8ReducingAluminum10M4

578,258 VND

1 Piece(s) Same day 10Equal Dia.Aluminum10M4

706,993 VND

1 Piece(s) 6 Day(s) or more 10ReducingAluminum12M4

808,966 VND

1 Piece(s) 9 Day(s) or more 10ReducingAluminum15M5

660,590 VND

1 Piece(s) Same day 12Equal Dia.Aluminum12M4

837,578 VND

1 Piece(s) Same day 12ReducingAluminum15M5

978,108 VND

1 Piece(s) Same day 12ReducingAluminum20M5

837,140 VND

1 Piece(s) Same day 15Equal Dia.Aluminum15M5

948,946 VND

1 Piece(s) 9 Day(s) or more 15ReducingAluminum20M5

947,960 VND

1 Piece(s) 6 Day(s) or more 20Equal Dia.Aluminum20M5

731,735 VND

1 Piece(s) 9 Day(s) or more 8Equal Dia.Stainless Steel8M3

845,988 VND

1 Piece(s) 9 Day(s) or more 8ReducingStainless Steel10M4

874,600 VND

1 Piece(s) Same day 10Equal Dia.Stainless Steel10M4

988,745 VND

1 Piece(s) Same day 10ReducingStainless Steel12M4

1,108,063 VND

1 Piece(s) 9 Day(s) or more 10ReducingStainless Steel15M5

988,526 VND

1 Piece(s) 6 Day(s) or more 12Equal Dia.Stainless Steel12M4

1,107,515 VND

1 Piece(s) 6 Day(s) or more 12ReducingStainless Steel15M5

1,320,661 VND

1 Piece(s) 6 Day(s) or more 12ReducingStainless Steel20M5

1,135,030 VND

1 Piece(s) 6 Day(s) or more 15Equal Dia.Stainless Steel15M5

1,347,631 VND

1 Piece(s) 6 Day(s) or more 15ReducingStainless Steel20M5

1,316,170 VND

1 Piece(s) 6 Day(s) or more 20Equal Dia.Stainless Steel20M5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Surface Treatment Barrel Grinding Type Perpendicular Post Shape Round / Square