(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
XSTS/XWSS Clean, Vacuum, Heat-Resistance Support Coupling - Slit Type (SUS316L) (Part Number)

XSTS/XWSS Clean, Vacuum, Heat-Resistance Support Coupling - Slit Type (SUS316L)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,829,417VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Low particle. Chemical resistant SUS316L made. Backlash "0"

Part Number
XSTS-63C-16X25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)

38,484,676 VND

1 Piece(s) 14 Day(s) or more 101625639020.01~50.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant / Clean circumstance / Vacuum EnvironmentAngular Misalignment / Eccentricity / Axial Misalignment4001~100003520.20.02~0.210000+0.5/-0.58.8×10-4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Slit type Application Stepping Motor Product Category Coupling body