(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Low particle. Chemical resistant SUS316L made. Backlash "0"
Part Number |
---|
XSTS-63C-14X28 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38,484,676 VND | 1 Piece(s) | 14 Day(s) or more | 10 | 14 | 28 | 63 | 90 | 20.01~50.00 | High torsional rigidity / High Torque / Backlash 0 / Heat Resistant / Clean circumstance / Vacuum Environment | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | 35 | 2 | 0.2 | 0.02~0.2 | 10000 | +0.5/-0.5 | 8.8×10-4 |
Loading...Tải…
Type | Slit type | Application | Stepping Motor | Product Category | Coupling body |