(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
XSTS/XWSS Clean, Vacuum, Heat-Resistance Support Coupling - Slit Type (SUS316L) (Part Number)

XSTS/XWSS Clean, Vacuum, Heat-Resistance Support Coupling - Slit Type (SUS316L)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,829,417VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Low particle. Chemical resistant SUS316L made. Backlash "0"

Part Number
XSTS-32C-14X14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)

4,809,573 VND

1 Piece(s) 16 Day(s) or more 10141432413.01~5.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant / Clean circumstance / Vacuum EnvironmentAngular Misalignment / Eccentricity / Axial Misalignment10001~780003.520.150.02~0.219000+0.5/-0.52.7×10-5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Slit type Application Stepping Motor Product Category Coupling body

Please check the type/dimensions/specifications of the part XSTS-32C-14X14 in the XSTS/XWSS Clean, Vacuum, Heat-Resistance Support Coupling - Slit Type (SUS316L) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XSTS-32C-14X14 trong chuỗi XSTS/XWSS Clean, Vacuum, Heat-Resistance Support Coupling - Slit Type (SUS316L).

Products like this...

Part Number
XSTS-25C-5X6
XSTS-25C-5X8
XSTS-25C-6X10
XSTS-32C-8X10
XSTS-32C-8X11
XSTS-32C-8X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)

4,235,743 VND

1 Piece(s) 14 Day(s) or more 105625311.01~3.00High Torque / High torsional rigidity / Backlash 0 / Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Eccentricity / Axial Misalignment10001~78000220.150.02~0.225000+0.4/-0.47.1×10-6

4,235,743 VND

1 Piece(s) 14 Day(s) or more 105825311.01~3.00High Torque / High torsional rigidity / Backlash 0 / Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Eccentricity / Axial Misalignment10001~78000220.150.02~0.225000+0.4/-0.47.1×10-6

4,235,743 VND

1 Piece(s) 14 Day(s) or more 1061025311.01~3.00High Torque / High torsional rigidity / Backlash 0 / Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Eccentricity / Axial Misalignment10001~78000220.150.02~0.225000+0.4/-0.47.1×10-6

4,809,573 VND

1 Piece(s) 14 Day(s) or more 1081032413.01~5.00High Torque / High torsional rigidity / Backlash 0 / Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Eccentricity / Axial Misalignment10001~780003.520.150.02~0.219000+0.5/-0.52.7×10-5

4,809,573 VND

1 Piece(s) 14 Day(s) or more 1081132413.01~5.00High Torque / High torsional rigidity / Backlash 0 / Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Eccentricity / Axial Misalignment10001~780003.520.150.02~0.219000+0.5/-0.52.7×10-5

4,809,573 VND

1 Piece(s) 14 Day(s) or more 1081232413.01~5.00High Torque / High torsional rigidity / Backlash 0 / Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Eccentricity / Axial Misalignment10001~780003.520.150.02~0.219000+0.5/-0.52.7×10-5