(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MLR Rigid Couplings (Part Number)

MLR Rigid Couplings
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      639,391VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Long type, zero backlash, and all stainless type are standardized rigid type.
[Features]
· Long type rigid coupling.
· It can also be used as a joint that adds shafts.
· There are two types: aluminum alloy and stainless steel.
· Clamping type and semi-split type are available.
[Applications]
· For cleaning equipment/transportation equipment, etc.

Part Number
MLR-25C-10-12-BT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

2,107,653 VND

1 Piece(s) 8 Day(s) or more 103.01~5.0010122536[Aluminum] A20174.5250003.4×10-6Clamping TypeAdditional Work Shaft HoleNo

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Servo Motor / Stepping Motor Maximum Range of Rotation Number(r/min) 10001~78000 Features High torsional rigidity / High Torque / Backlash 0

Frequently asked question (FAQ)FAQ

Question:Question: What kind of applications do I use the product for?
Answer:Answer: This is recommended when positioning accuracy is required. Stainless steel types are also available as standard, suitable for use with food and healthcare products as well.
Question:Question: Is there recommended tolerance for the insertion shaft?
Answer:Answer: The recommended tolerances for the applicable shaft diameter are h6 and h7.