(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MHW Flexible Coupling Disk Type (Part Number)

MHW Flexible Coupling Disk Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,940,785VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Backlash "0"

[Features]
· Disk type flexible coupling.
· Stainless steel disk allows eccentricity, angle deviation, and end play.

Part Number
MHW-63C-22-BT-KT-25-KT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

5,673,195 VND

1 Piece(s) 9 Day(s) or more 10222563585.01~10.004001~10000100.30.21~0.4010000±0.81.1×10-4Additional Work Shaft HoleBoth Sides

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Disc Type Application Standard / Stepping Motor Features Backlash 0
Allowable Misalignment Angular Misalignment / Axial Misalignment Body Material A2017 Allowable Angular Misalignment(deg) 2
Product Category Coupling body Disc Material SUS301 Construction Clamping Type

Please check the type/dimensions/specifications of the part MHW-63C-22-BT-KT-25-KT in the MHW Flexible Coupling Disk Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MHW-63C-22-BT-KT-25-KT trong chuỗi MHW Flexible Coupling Disk Type.

Products like this...

Part Number
MHW-32C-6-10
MHW-32C-6-6
MHW-32C-6-7-BT
MHW-63C-24-BT-24-BT
MHW-63C-24-BT-25
MHW-63C-24-BT-25-KT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

1,940,785 VND

1 Piece(s) 9 Day(s) or more 1061032401.01~3.0010001~7800020.150.02~0.219000±0.46.2×10-6Standard Shaft BoreNA

1,940,785 VND

1 Piece(s) 9 Day(s) or more 106632401.01~3.0010001~7800020.150.02~0.219000±0.46.2×10-6Standard Shaft BoreNA

2,532,094 VND

1 Piece(s) 9 Day(s) or more 106732401.01~3.0010001~7800020.150.02~0.219000±0.46.2×10-6Additional Work Shaft HoleNA

4,930,972 VND

1 Piece(s) 9 Day(s) or more 10242463585.01~10.004001~10000100.30.21~0.4010000±0.81.1×10-4Additional Work Shaft HoleNA

3,973,342 VND

1 Piece(s) 9 Day(s) or more 10242563585.01~10.004001~10000100.30.21~0.4010000±0.81.1×10-4Additional Work Shaft HoleNA

4,930,972 VND

1 Piece(s) 9 Day(s) or more 10242563585.01~10.004001~10000100.30.21~0.4010000±0.81.1×10-4Additional Work Shaft HoleD2 Hole