(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Backlash "0"
[Features]
· Disk type flexible coupling.
· Stainless steel disk allows eccentricity, angle deviation, and end play.
Part Number |
---|
MHW-63C-20-KT-22-BT-KT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,673,195 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 20 | 22 | 63 | 58 | 5.01~10.00 | 4001~10000 | 10 | 0.3 | 0.21~0.40 | 10000 | ±0.8 | 1.1×10-4 | Additional Work Shaft Hole | Both Sides |
Loading...Tải…
Type | Disc Type | Application | Standard / Stepping Motor | Features | Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Axial Misalignment | Body Material | A2017 | Allowable Angular Misalignment(deg) | 2 |
Product Category | Coupling body | Disc Material | SUS301 | Construction | Clamping Type |
Please check the type/dimensions/specifications of the part MHW-63C-20-KT-22-BT-KT in the MHW Flexible Coupling Disk Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MHW-63C-20-KT-22-BT-KT trong chuỗi MHW Flexible Coupling Disk Type.
Part Number |
---|
MHW-32C-6-10 |
MHW-32C-6-6 |
MHW-32C-6-7-BT |
MHW-63C-20-KT-24-BT |
MHW-63C-20-KT-24-BT-KT |
MHW-63C-20-KT-25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,940,785 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 6 | 10 | 32 | 40 | 1.01~3.00 | 10001~78000 | 2 | 0.15 | 0.02~0.2 | 19000 | ±0.4 | 6.2×10-6 | Standard Shaft Bore | NA | ||
1,940,785 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 6 | 6 | 32 | 40 | 1.01~3.00 | 10001~78000 | 2 | 0.15 | 0.02~0.2 | 19000 | ±0.4 | 6.2×10-6 | Standard Shaft Bore | NA | ||
2,532,094 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 6 | 7 | 32 | 40 | 1.01~3.00 | 10001~78000 | 2 | 0.15 | 0.02~0.2 | 19000 | ±0.4 | 6.2×10-6 | Additional Work Shaft Hole | NA | ||
4,930,972 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 20 | 24 | 63 | 58 | 5.01~10.00 | 4001~10000 | 10 | 0.3 | 0.21~0.40 | 10000 | ±0.8 | 1.1×10-4 | Additional Work Shaft Hole | D1 Hole | ||
5,673,195 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 20 | 24 | 63 | 58 | 5.01~10.00 | 4001~10000 | 10 | 0.3 | 0.21~0.40 | 10000 | ±0.8 | 1.1×10-4 | Additional Work Shaft Hole | Both Sides | ||
3,973,342 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 20 | 25 | 63 | 58 | 5.01~10.00 | 4001~10000 | 10 | 0.3 | 0.21~0.40 | 10000 | ±0.8 | 1.1×10-4 | Standard Shaft Bore | D1 Hole |