(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MFB Flexible Coupling - Bellows Type (Part Number)

MFB Flexible Coupling - Bellows Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      537,938VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Isokinetic
· Backlash "0"
· The all stainless type is also standardized.
· Bellows allow eccentricity, declination and end play.
· Constant speed rotation even if there is misalignment.
· There are two types of bellows, phosphor bronze and stainless steel.
[Use]
· For encoders, etc.

Part Number
MFB-32C-11-BT-12-KT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Bellows Material Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

2,636,328 VND

1 Piece(s) 9 Day(s) or more 10111232421.01~3.00[Aluminum] A2017220.219000C5191+0.8/-2.59.6×10-6Clamping TypeAdditional Work Shaft HoleD2 Hole

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Bellows Type Application Stepping Motor Features Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Maximum Range of Rotation Number(r/min) 10001~78000 Product Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2

Please check the type/dimensions/specifications of the part MFB-32C-11-BT-12-KT in the MFB Flexible Coupling - Bellows Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MFB-32C-11-BT-12-KT trong chuỗi MFB Flexible Coupling - Bellows Type.

Products like this...

Part Number
MFB-12-3-6
MFB-12-3-6.35-BT
MFB-12-4-4
MFB-32C-11-BT-13-BT
MFB-32C-11-BT-13-BT-KT
MFB-32C-11-BT-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Bellows Material Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

537,938 VND

1 Piece(s) 9 Day(s) or more 10361223.50.05~1.00[Aluminum] A20170.31.50.152000C5191+0.4/-1.29.0×10-8Set Screw TypeStandard Shaft BoreNA

1,195,808 VND

1 Piece(s) 9 Day(s) or more 1036.351223.50.05~1.00[Aluminum] A20170.31.50.152000C5191+0.4/-1.29.0×10-8Set Screw TypeAdditional Work Shaft HoleNA

537,938 VND

1 Piece(s) 9 Day(s) or more 10441223.50.05~1.00[Aluminum] A20170.31.50.152000C5191+0.4/-1.29.0×10-8Set Screw TypeStandard Shaft BoreNA

2,636,328 VND

1 Piece(s) 9 Day(s) or more 10111332421.01~3.00[Aluminum] A2017220.219000C5191+0.8/-2.59.6×10-6Clamping TypeAdditional Work Shaft HoleNA

3,309,216 VND

1 Piece(s) 9 Day(s) or more 10111332421.01~3.00[Aluminum] A2017220.219000C5191+0.8/-2.59.6×10-6Clamping TypeAdditional Work Shaft HoleD2 Hole

1,958,540 VND

1 Piece(s) 9 Day(s) or more 10111432421.01~3.00[Aluminum] A2017220.219000C5191+0.8/-2.59.6×10-6Clamping TypeAdditional Work Shaft HoleNA