(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Isokinetic
· Backlash "0"
· The all stainless type is also standardized.
· Bellows allow eccentricity, declination and end play.
· Constant speed rotation even if there is misalignment.
· There are two types of bellows, phosphor bronze and stainless steel.
[Use]
· For encoders, etc.
Part Number |
---|
MFB-12-4-5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Bellows Material | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
537,938 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 5 | 12 | 23.5 | 0.05~1.00 | [Aluminum] A2017 | 0.3 | 1.5 | 0.1 | 52000 | C5191 | +0.4/-1.2 | 9.0×10-8 | Set Screw Type | Standard Shaft Bore | NA |
Loading...Tải…
Type | Bellows Type | Application | Stepping Motor | Features | Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Maximum Range of Rotation Number(r/min) | 10001~78000 | Product Category | Coupling body |
Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Please check the type/dimensions/specifications of the part MFB-12-4-5 in the MFB Flexible Coupling - Bellows Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MFB-12-4-5 trong chuỗi MFB Flexible Coupling - Bellows Type.
Part Number |
---|
MFB-12-3-6 |
MFB-12-3-6.35-BT |
MFB-12-4-4 |
MFB-12-4-6 |
MFB-12-4-6.35-BT |
MFB-12-5-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Bellows Material | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
537,938 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 3 | 6 | 12 | 23.5 | 0.05~1.00 | [Aluminum] A2017 | 0.3 | 1.5 | 0.1 | 52000 | C5191 | +0.4/-1.2 | 9.0×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
1,195,808 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 3 | 6.35 | 12 | 23.5 | 0.05~1.00 | [Aluminum] A2017 | 0.3 | 1.5 | 0.1 | 52000 | C5191 | +0.4/-1.2 | 9.0×10-8 | Set Screw Type | Additional Work Shaft Hole | NA | ||
537,938 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 4 | 12 | 23.5 | 0.05~1.00 | [Aluminum] A2017 | 0.3 | 1.5 | 0.1 | 52000 | C5191 | +0.4/-1.2 | 9.0×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
537,938 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 6 | 12 | 23.5 | 0.05~1.00 | [Aluminum] A2017 | 0.3 | 1.5 | 0.1 | 52000 | C5191 | +0.4/-1.2 | 9.0×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
1,195,808 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 6.35 | 12 | 23.5 | 0.05~1.00 | [Aluminum] A2017 | 0.3 | 1.5 | 0.1 | 52000 | C5191 | +0.4/-1.2 | 9.0×10-8 | Set Screw Type | Additional Work Shaft Hole | NA | ||
537,938 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 5 | 5 | 12 | 23.5 | 0.05~1.00 | [Aluminum] A2017 | 0.3 | 1.5 | 0.1 | 52000 | C5191 | +0.4/-1.2 | 9.0×10-8 | Set Screw Type | Standard Shaft Bore | NA |