(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Vibration absorption, high torque, high responsiveness, backlash "0"
[Features]
· Rubber type optimally designed for actuator flexible coupling, with high damping capacity.
· High precision positioning in a short time is possible.
· Completely unified structure, coupling molded hubs on both sides with high damping capacity rubber.
· High damping capacity shape of the rubber is designed by analysis, using the latest finite element method to achieve high torsional rigidity, and high torque.
· In addition, by concentrating the stress near the inner diameter of the clasp uniformly throughout, a long-life design is achieved.
Part Number |
---|
XGS-39C-11-BT-15-BT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Product Category | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,787,553 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 11 | 15 | 39 | 40 | 5.01~10.00 | High torsional rigidity / High Torque / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 7 | 0.2 | Coupling body | 16000 | ±0.3 | 2.1×10-5 | Double clamp type | Additional Work Shaft Hole | NA |
Loading...Tải…
Type | Vibration Damping Rubber Type | Application | Standard / Servo Motor / Stepping Motor | Maximum Range of Rotation Number(r/min) | 10001~78000 |
---|---|---|---|---|---|
Body Material | A2017 | Allowable Angular Misalignment(deg) | 1.5 | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Buffer Material | HNBR | Operating Temperature Range(°C) | -20::80 |
Please check the type/dimensions/specifications of the part XGS-39C-11-BT-15-BT in the XGT/XGL/XGS Flexible Coupling - High-Damping Capacity Rubber Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XGS-39C-11-BT-15-BT trong chuỗi XGT/XGL/XGS Flexible Coupling - High-Damping Capacity Rubber Type.
Part Number |
---|
XGL-15C-3-6-BT |
XGL-15C-4-4-BT |
XGL-15C-4-5-BT |
XGS-39C-11-BT-16-BT |
XGS-39C-11-BT-17-BT |
XGS-39C-11-BT-18-BT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Product Category | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,213,291 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 6 | 15 | 30 | 1.01~3.00 | High Torque / Backlash 0 / Vibration Absorption | - | 1.1 | 0.15 | - | 42000 | ±0.2 | 3.3×10-7 | Double clamp type | Additional Work Shaft Hole | NA | ||
2,213,291 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 4 | 15 | 30 | 1.01~3.00 | High Torque / Backlash 0 / Vibration Absorption | - | 1.1 | 0.15 | - | 42000 | ±0.2 | 3.3×10-7 | Double clamp type | Additional Work Shaft Hole | NA | ||
2,213,291 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 5 | 15 | 30 | 1.01~3.00 | High Torque / Backlash 0 / Vibration Absorption | - | 1.1 | 0.15 | - | 42000 | ±0.2 | 3.3×10-7 | Double clamp type | Additional Work Shaft Hole | NA | ||
2,787,553 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 11 | 16 | 39 | 40 | 5.01~10.00 | High Torque / High torsional rigidity / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 7 | 0.2 | Coupling body | 16000 | ±0.3 | 2.1×10-5 | Double clamp type | Additional Work Shaft Hole | NA | ||
2,787,553 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 11 | 17 | 39 | 40 | 5.01~10.00 | High Torque / High torsional rigidity / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 7 | 0.2 | Coupling body | 16000 | ±0.3 | 2.1×10-5 | Double clamp type | Additional Work Shaft Hole | NA | ||
2,787,553 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 11 | 18 | 39 | 40 | 5.01~10.00 | High Torque / High torsional rigidity / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 7 | 0.2 | Coupling body | 16000 | ±0.3 | 2.1×10-5 | Double clamp type | Additional Work Shaft Hole | NA |