(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
XGT/XGL/XGS Flexible Coupling - High-Damping Capacity Rubber Type (Part Number)

XGT/XGL/XGS Flexible Coupling - High-Damping Capacity Rubber Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      693,871VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Vibration absorption, high torque, high responsiveness, backlash "0"

[Features]
· Rubber type optimally designed for actuator flexible coupling, with high damping capacity.
· High precision positioning in a short time is possible.
· Completely unified structure, coupling molded hubs on both sides with high damping capacity rubber.
· High damping capacity shape of the rubber is designed by analysis, using the latest finite element method to achieve high torsional rigidity, and high torque.
· In addition, by concentrating the stress near the inner diameter of the clasp uniformly throughout, a long-life design is achieved.

Part Number
XGT-30C-9-BT-11-BT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Product Category Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

2,632,328 VND

1 Piece(s) 8 Day(s) or more 1091130365.01~10.00High torsional rigidity / High Torque / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment6.30.2Coupling body21000±0.36.9×10-6Double clamp typeAdditional Work Shaft HoleNA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Vibration Damping Rubber Type Application Standard / Servo Motor / Stepping Motor Maximum Range of Rotation Number(r/min) 10001~78000
Body Material A2017 Allowable Angular Misalignment(deg) 1.5 Allowable Lateral Misalignment Range(mm) 0.02~0.2
Buffer Material HNBR Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part XGT-30C-9-BT-11-BT in the XGT/XGL/XGS Flexible Coupling - High-Damping Capacity Rubber Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XGT-30C-9-BT-11-BT trong chuỗi XGT/XGL/XGS Flexible Coupling - High-Damping Capacity Rubber Type.

Products like this...

Part Number
XGL-15C-3-6-BT
XGL-15C-4-4-BT
XGL-15C-4-5-BT
XGT-30C-9-BT-12-BT
XGT-30C-9-BT-13-BT
XGT-30C-9-BT-14-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Product Category Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

2,213,291 VND

1 Piece(s) 7 Day(s) or more 103615301.01~3.00High Torque / Backlash 0 / Vibration Absorption-1.10.15-42000±0.23.3×10-7Double clamp typeAdditional Work Shaft HoleNA

2,213,291 VND

1 Piece(s) 7 Day(s) or more 104415301.01~3.00High Torque / Backlash 0 / Vibration Absorption-1.10.15-42000±0.23.3×10-7Double clamp typeAdditional Work Shaft HoleNA

2,213,291 VND

1 Piece(s) 7 Day(s) or more 104515301.01~3.00High Torque / Backlash 0 / Vibration Absorption-1.10.15-42000±0.23.3×10-7Double clamp typeAdditional Work Shaft HoleNA

2,632,328 VND

1 Piece(s) 8 Day(s) or more 1091230365.01~10.00High Torque / High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment6.30.2Coupling body21000±0.36.9×10-6Double clamp typeAdditional Work Shaft HoleNA

2,632,328 VND

1 Piece(s) 8 Day(s) or more 1091330365.01~10.00High Torque / High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment6.30.2Coupling body21000±0.36.9×10-6Double clamp typeAdditional Work Shaft HoleNA

2,632,328 VND

1 Piece(s) 8 Day(s) or more 1091430365.01~10.00High Torque / High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment6.30.2Coupling body21000±0.36.9×10-6Double clamp typeAdditional Work Shaft HoleNA