(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Do bão Yagi, thời gian giao hàng đối với khách miền Bắc sẽ kéo dài thêm 2-3 ngày hoặc hơn. Xin Quý khách thông cảm!
    Due to Typhoon Yagi, delivery time for Northern customers will be extended by 2-3 days or more. We appreciate your understanding!

MDW Flexible Coupling Disk Type (Part Number)

MDW Flexible Coupling Disk Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,233,903VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High torsional rigidity, high response, backlash "0"

[Features]
· Disc type coupling.
· Stainless steel disk allows eccentricity, angle deviation, and end play.

Part Number
MDW-63C-15-KT-19
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway

3,771,114 VND

1 Piece(s) 9 Day(s) or more 101519636110.01~20.004001~1000012.50.15100002.1 x 10-4Standard Shaft BoreD1 Hole

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Disc Type Application Standard / Servo Motor / Stepping Motor Features Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material A2017 Allowable Angular Misalignment(deg) 1.5
Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2 Disc Material SUS304
Allowable Axial Misalignment(mm) ±0.5 Construction Clamping Type

Please check the type/dimensions/specifications of the part MDW-63C-15-KT-19 in the MDW Flexible Coupling Disk Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MDW-63C-15-KT-19 trong chuỗi MDW Flexible Coupling Disk Type.

Products like this...

Part Number
MDW-19C-4-7
MDW-19C-4-8
MDW-19C-5-5
MDW-63C-15-KT-19-KT
MDW-63C-15-KT-20
MDW-63C-15-KT-20-KT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway

1,233,903 VND

1 Piece(s) 9 Day(s) or more 104719270.05~1.0010001~780000.70.12330008.7 x 10-7Standard Shaft BoreNA

1,233,903 VND

1 Piece(s) 9 Day(s) or more 104819270.05~1.0010001~780000.70.12330008.7 x 10-7Standard Shaft BoreNA

1,233,903 VND

1 Piece(s) 9 Day(s) or more 105519270.05~1.0010001~780000.70.12330008.7 x 10-7Standard Shaft BoreNA

4,513,140 VND

1 Piece(s) 9 Day(s) or more 101519636110.01~20.004001~1000012.50.15100002.1 x 10-4Standard Shaft BoreBoth Sides

3,771,114 VND

1 Piece(s) 9 Day(s) or more 101520636110.01~20.004001~1000012.50.15100002.1 x 10-4Standard Shaft BoreD1 Hole

4,513,140 VND

1 Piece(s) 9 Day(s) or more 101520636110.01~20.004001~1000012.50.15100002.1 x 10-4Standard Shaft BoreBoth Sides