(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
Backlash "0." Design of aluminum alloy slit pattern changed to improve performance.
[Features]
· Metal spring coupling with perfectly integrated structure, with slit in cylindrical material.
Leaf spring formed with a slit allows eccentricity, angle deviation, and end play.
· 2 kinds available: aluminum alloy / all stainless steel type.
· Wide range of outer diameters, ø8 to ø63
Part Number |
---|
MST-40C-8-9-BT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,796,097 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 8 | 9 | 40 | 56 | 5.01~10.00 | 10001~78000 | [Aluminum] A2017 | 8 | 0.2 | 15000 | ±0.5 | 3.3 x 10-5 | Clamping Type | Additional Work Shaft Hole | NA |
Loading...Tải…
Type | Slit type | Application | Standard / Stepping Motor | Features | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Allowable Angular Misalignment(deg) | 2 | Product Category | Coupling body |
Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Please check the type/dimensions/specifications of the part MST-40C-8-9-BT in the MST/MSTS Flexible Coupling Slit Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MST-40C-8-9-BT trong chuỗi MST/MSTS Flexible Coupling Slit Type.
Part Number |
---|
MST-12-4-4 |
MST-12-4-5 |
MST-12-4-6-BT |
MST-40C-9-BT-10-BT |
MST-40C-9-BT-11-BT |
MST-40C-9-BT-12-BT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
655,470 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 4 | 12 | 18.5 | 0.05~1.00 | 10001~78000 | [Aluminum] A2017 | 0.4 | 0.1 | 52000 | ±0.3 | 8.3×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
610,224 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 5 | 12 | 18.5 | 0.05~1.00 | 10001~78000 | [Aluminum] A2017 | 0.4 | 0.1 | 52000 | ±0.3 | 8.3×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
1,701,230 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 6 | 12 | 18.5 | 0.05~1.00 | 10001~78000 | [Aluminum] A2017 | 0.4 | 0.1 | 52000 | ±0.3 | 8.3×10-8 | Set Screw Type | Additional Work Shaft Hole | NA | ||
3,796,097 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 9 | 10 | 40 | 56 | 5.01~10.00 | 10001~78000 | [Aluminum] A2017 | 8 | 0.2 | 15000 | ±0.5 | 3.3 x 10-5 | Clamping Type | Additional Work Shaft Hole | NA | ||
3,796,097 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 9 | 11 | 40 | 56 | 5.01~10.00 | 10001~78000 | [Aluminum] A2017 | 8 | 0.2 | 15000 | ±0.5 | 3.3 x 10-5 | Clamping Type | Additional Work Shaft Hole | NA | ||
3,796,097 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 9 | 12 | 40 | 56 | 5.01~10.00 | 10001~78000 | [Aluminum] A2017 | 8 | 0.2 | 15000 | ±0.5 | 3.3 x 10-5 | Clamping Type | Additional Work Shaft Hole | NA |