(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MST/MSTS Flexible Coupling Slit Type (Part Number)

MST/MSTS Flexible Coupling Slit Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      610,224VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Backlash "0." Design of aluminum alloy slit pattern changed to improve performance.

[Features]
· Metal spring coupling with perfectly integrated structure, with slit in cylindrical material.
Leaf spring formed with a slit allows eccentricity, angle deviation, and end play.
· 2 kinds available: aluminum alloy / all stainless steel type.
· Wide range of outer diameters, ø8 to ø63

Part Number
MSTS-40C-13-BT-13-BT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

7,136,199 VND

1 Piece(s) 9 Day(s) or more 10131340565.01~10.0010001~78000[Stainless Steel] SUS30380.215000±0.59.0×10-5Clamping TypeAdditional Work Shaft HoleNA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Slit type Application Standard / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Allowable Angular Misalignment(deg) 2 Product Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2

Please check the type/dimensions/specifications of the part MSTS-40C-13-BT-13-BT in the MST/MSTS Flexible Coupling Slit Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MSTS-40C-13-BT-13-BT trong chuỗi MST/MSTS Flexible Coupling Slit Type.

Products like this...

Part Number
MST-12-4-4
MST-12-4-5
MST-12-4-6-BT
MSTS-40C-13-BT-14-BT
MSTS-40C-13-BT-15-BT
MSTS-40C-13-BT-16-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

655,470 VND

1 Piece(s) 9 Day(s) or more 10441218.50.05~1.0010001~78000[Aluminum] A20170.40.152000±0.38.3×10-8Set Screw TypeStandard Shaft BoreNA

610,224 VND

1 Piece(s) 9 Day(s) or more 10451218.50.05~1.0010001~78000[Aluminum] A20170.40.152000±0.38.3×10-8Set Screw TypeStandard Shaft BoreNA

1,701,230 VND

1 Piece(s) 9 Day(s) or more 10461218.50.05~1.0010001~78000[Aluminum] A20170.40.152000±0.38.3×10-8Set Screw TypeAdditional Work Shaft HoleNA

7,136,199 VND

1 Piece(s) 9 Day(s) or more 10131440565.01~10.0010001~78000[Stainless Steel] SUS30380.215000±0.59.0×10-5Clamping TypeAdditional Work Shaft HoleNA

7,136,199 VND

1 Piece(s) 9 Day(s) or more 10131540565.01~10.0010001~78000[Stainless Steel] SUS30380.215000±0.59.0×10-5Clamping TypeAdditional Work Shaft HoleNA

7,136,199 VND

1 Piece(s) 9 Day(s) or more 10131640565.01~10.0010001~78000[Stainless Steel] SUS30380.215000±0.59.0×10-5Clamping TypeAdditional Work Shaft HoleNA