(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Control Equipment Direct Acting Type, 200 Series (Part Number)

Control Equipment Direct Acting Type, 200 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,093,098VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A 2, 3, 5 port solenoid valve that reliably controls an air cylinder with a diameter of 32 to 80 (cylinder diameter: 32 to 80 mm).
[Features]
・ Highly reliable and durable due to its aged internal structure and usability
・ A direct-acting solenoid valve that responds to the mission of "reliable operation" with ease of use and flexibility.
・ Adopts pressure balance poppet method and demonstrates various functions such as selector valve and divider valve.
[Applications]
・ Ideal for drive control of cylinders with ø32 to ø80 (cylinder diameter of 32 to 80 mm) and actuators with low pressure specifications
・ Compatible with pneumatic equipment and production lines in all industries

 
Part Number
200-4E1 AC200V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Number of Ports Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Manual Switch
(Ø)
Plumbing CV Value Pressure Rating
(MPa)
Other specifications Wiring Type Voltage Fly-wheel diodes Made-to-Order Specifications Mounting Base Speed controller LED Indicator

2,974,450 VND

1 Piece(s) 4 Day(s) or more Single Item Operating5-port valveDirectSingle2-position exhaustSelf-reset(spring return)AC20032 to 80Direct piping0.420 to 0.9-Grommet type-No diodeN/AN/AN/AN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Electromagnetic Valve Specifications Standard / Oil-Free Pipe Port Type Rc
Plumbing Thread Nominal 1/4 Driving Type Linear Motion Type spool Seal Type Soft seal
Switching Type, Dual 3-Port Valve Non-Locking

Please check the type/dimensions/specifications of the part 200-4E1 AC200V in the Control Equipment Direct Acting Type, 200 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 200-4E1 AC200V trong chuỗi Control Equipment Direct Acting Type, 200 Series.

Products like this...

Part Number
200-4E1 AC100V
200-4E1 DC24V
200-4E1-21 DC12V
200-4E2 AC100V
200-4E2 AC200V
200-4E2 DC24V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplication Number of Ports Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Manual Switch
(Ø)
Plumbing CV Value Pressure Rating
(MPa)
Other specifications Wiring Type Voltage Fly-wheel diodes Made-to-Order Specifications Mounting Base Speed controller LED Indicator

2,911,120 VND

1 Piece(s) 4 Day(s) or more Single Item Operating5-port valveDirectSingle2-position exhaustSelf-reset(spring return)-80Direct piping0.42---AC100V-----

3,392,084 VND

1 Piece(s) 4 Day(s) or more Single Item Operating5-port valveDirectSingle2-position exhaustSelf-reset(spring return)DC24V32 to 80Direct piping0.420 to 0.9-Grommet type-No diodeN/AN/AN/AN/A

3,480,712 VND

1 Piece(s) 22 Day(s) or more Single Item Operating5-port valveDirectSingle2-position exhaustSelf-reset(spring return)-32 to 80Direct piping0.420 to 0.9Standard specificationsGrommet type-No diodeN/AAvailableN/AN/A

3,988,348 VND

1 Piece(s) 4 Day(s) or more Single Item Operating5-port valveDirectDouble-Self-holding-80Direct piping0.42---AC100V-----

3,988,348 VND

1 Piece(s) 4 Day(s) or more Single Item Operating5-port valveDirectDouble-Self-holding-80Direct piping0.42---AC200V-----

4,296,308 VND

1 Piece(s) 54 Day(s) or more Single Item Operating5-port valveDirectDouble-Self-holding-80Direct piping0.42---DC24V-----