(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
2-, 3-, 5-port solenoid valve.
[Features]
・ Highly reliable and durable due to its aged internal structure and usability
・ An almighty direct-acting solenoid valve that responds to the mission of "reliable operation" with ease of use and flexibility.
・ Ideal for drive control of cylinders with ø20 to ø50 (cylinder diameter of 20 to 50 mm) and actuators with low pressure specifications
・ Adopts pressure balance poppet method and demonstrates various functions such as selector valve and divider valve.
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries
Part Number |
---|
100-4E2-39-SR DC24V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Application | Number of Ports | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Manual Switch (Ø) | Plumbing | CV Value | Pressure Rating (MPa) | Wiring Type | Voltage | Fly-wheel diodes | Mounting Base | Speed controller | Muffler | LED Indicator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,456,255 VND | 1 Piece(s) | 11 Day(s) or more | Single Item Operating | 5-port valve | Direct | Double | 2-position exhaust | Self-holding | DC24V | 20 to 50 | Direct piping | 0.17 | 0.2 to 0.7 | DIN type connector | - | Available | No mounting base | No speed controller | No muffler | No LED indicator |
Loading...Tải…
Type | Electromagnetic Valve | Specifications | Standard / Oil-Free | Pipe Port Type | Rc |
---|---|---|---|---|---|
Plumbing Thread Nominal | 1/8 | Driving Type | Linear Motion Type spool | Seal Type | Soft seal |
Switching Type, Dual 3-Port Valve | Non-Locking | Other specifications | Standard |
Please check the type/dimensions/specifications of the part 100-4E2-39-SR DC24V in the Control Equipment Direct Acting Type, 100 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 100-4E2-39-SR DC24V trong chuỗi Control Equipment Direct Acting Type, 100 Series.
Part Number |
---|
100-4E1-21 AC100V |
100-4E1-21-39-70 DC24V |
100-4E1-21-LF-SR DC24V |
100-4E2-75 DC24V |
100-4E2-75-LF DC24V |
100-4E2-75-LF-SR DC24V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Application | Number of Ports | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Manual Switch (Ø) | Plumbing | CV Value | Pressure Rating (MPa) | Wiring Type | Voltage | Fly-wheel diodes | Mounting Base | Speed controller | Muffler | LED Indicator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,512,182 VND | 1 Piece(s) | 4 Day(s) or more | Single Item Operating | 5-port valve | Direct | Single | 2-position exhaust | Self-reset(spring return) | AC100V | 20 to 50 | Direct piping | 0.19 | 0 to 0.9 | Grommet type | - | N/A | With mounting base | No speed controller | No muffler | No LED indicator | ||
3,308,238 VND | 1 Piece(s) | 13 Day(s) or more | Single Item Operating | 5-port valve | Direct | Single | 2-position exhaust | Self-reset(spring return) | DC24V | 20 to 50 | Direct piping | 0.19 | 0 to 0.9 | DIN type connector | - | N/A | With mounting base | With speed controller | No muffler | No LED indicator | ||
2,972,218 VND | 1 Piece(s) | 4 Day(s) or more | Single Item Operating | 5-port valve | Direct | Single | 2-position exhaust | Self-reset(spring return) | DC24V | 20 to 50 | Direct piping | 0.19 | 0 to 0.9 | Grommet type | - | Available | With mounting base | No speed controller | No muffler | With LED indicator | ||
3,986,018 VND | 1 Piece(s) | 11 Day(s) or more | Single Item Operating | 5-port valve | Direct | Double | 2-position exhaust | Self-holding | DC24V | 20 to 50 | Direct piping | 0.17 | 0.2 to 0.7 | Grommet type | - | N/A | No mounting base | No speed controller | With muffler | No LED indicator | ||
4,266,885 VND | 1 Piece(s) | 11 Day(s) or more | Single Item Operating | 5-port valve | Direct | Double | 2-position exhaust | Self-holding | DC24V | 20 to 50 | Direct piping | 0.17 | 0.2 to 0.7 | Grommet type | - | N/A | No mounting base | No speed controller | With muffler | With LED indicator | ||
4,435,214 VND | 1 Piece(s) | 11 Day(s) or more | Single Item Operating | 5-port valve | Direct | Double | 2-position exhaust | Self-holding | DC24V | 20 to 50 | Direct piping | 0.17 | 0.2 to 0.7 | Grommet type | - | Available | No mounting base | No speed controller | With muffler | With LED indicator |