(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Control Equipment Direct Acting Type, 100 Series (Part Number)

Control Equipment Direct Acting Type, 100 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,750,239VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

2-, 3-, 5-port solenoid valve.
[Features]
・ Highly reliable and durable due to its aged internal structure and usability
・ An almighty direct-acting solenoid valve that responds to the mission of "reliable operation" with ease of use and flexibility.
・ Ideal for drive control of cylinders with ø20 to ø50 (cylinder diameter of 20 to 50 mm) and actuators with low pressure specifications
・ Adopts pressure balance poppet method and demonstrates various functions such as selector valve and divider valve.
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries

 
Part Number
100-4E2-39 DC24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplication Number of Ports Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Manual Switch
(Ø)
Plumbing CV Value Pressure Rating
(MPa)
Wiring Type Voltage Fly-wheel diodes Mounting Base Speed controller Muffler LED Indicator

4,287,926 VND

1 Piece(s) 11 Day(s) or more Single Item Operating5-port valveDirectDouble2-position exhaustSelf-holdingDC24V20 to 50Direct piping0.170.2 to 0.7DIN type connector-N/ANo mounting baseNo speed controllerNo mufflerNo LED indicator

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Electromagnetic Valve Specifications Standard / Oil-Free Pipe Port Type Rc
Plumbing Thread Nominal 1/8 Driving Type Linear Motion Type spool Seal Type Soft seal
Switching Type, Dual 3-Port Valve Non-Locking Other specifications Standard

Please check the type/dimensions/specifications of the part 100-4E2-39 DC24V in the Control Equipment Direct Acting Type, 100 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 100-4E2-39 DC24V trong chuỗi Control Equipment Direct Acting Type, 100 Series.

Products like this...

Part Number
100-4E1-21 AC100V
100-4E1-21-39-70 DC24V
100-4E1-21-LF-SR DC24V
100-4E2-39-75 DC24V
100-4E2-39-75-SR DC24V
100-4E2-39-SR DC24V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplication Number of Ports Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Manual Switch
(Ø)
Plumbing CV Value Pressure Rating
(MPa)
Wiring Type Voltage Fly-wheel diodes Mounting Base Speed controller Muffler LED Indicator

2,512,182 VND

1 Piece(s) 4 Day(s) or more Single Item Operating5-port valveDirectSingle2-position exhaustSelf-reset(spring return)AC100V20 to 50Direct piping0.190 to 0.9Grommet type-N/AWith mounting baseNo speed controllerNo mufflerNo LED indicator

3,308,238 VND

1 Piece(s) 13 Day(s) or more Single Item Operating5-port valveDirectSingle2-position exhaustSelf-reset(spring return)DC24V20 to 50Direct piping0.190 to 0.9DIN type connector-N/AWith mounting baseWith speed controllerNo mufflerNo LED indicator

2,972,218 VND

1 Piece(s) 4 Day(s) or more Single Item Operating5-port valveDirectSingle2-position exhaustSelf-reset(spring return)DC24V20 to 50Direct piping0.190 to 0.9Grommet type-AvailableWith mounting baseNo speed controllerNo mufflerWith LED indicator

4,624,903 VND

1 Piece(s) 11 Day(s) or more Single Item Operating5-port valveDirectDouble2-position exhaustSelf-holdingDC24V20 to 50Direct piping0.170.2 to 0.7DIN type connector-N/ANo mounting baseNo speed controllerWith mufflerNo LED indicator

4,792,913 VND

1 Piece(s) 11 Day(s) or more Single Item Operating5-port valveDirectDouble2-position exhaustSelf-holdingDC24V20 to 50Direct piping0.170.2 to 0.7DIN type connector-AvailableNo mounting baseNo speed controllerWith mufflerNo LED indicator

4,456,255 VND

1 Piece(s) 11 Day(s) or more Single Item Operating5-port valveDirectDouble2-position exhaustSelf-holdingDC24V20 to 50Direct piping0.170.2 to 0.7DIN type connector-AvailableNo mounting baseNo speed controllerNo mufflerNo LED indicator