(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MDS Flexible Coupling Single Disk Type (Part Number)

MDS Flexible Coupling Single Disk Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,032,777VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High torque, high torsional rigidity, and high responsiveness. Backlash "0"

[Features]
· Disk type flexible coupling.
· Compact design with short overall length.
· Stainless steel disk allows eccentricity, angle deviation, and end play.

Part Number
MDS-50C-14-KT-25-KT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway

3,343,445 VND

1 Piece(s) 9 Day(s) or more 10142550425.01~10.0010001~780009120006.1×10-5Standard Shaft BoreBoth Sides

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Disc Type Application Standard / Servo Motor / Stepping Motor Features Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material A2017 Allowable Angular Misalignment(deg) 0.7
Allowable Lateral Misalignment(mm) 0.02 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2
Disc Material SUS304 Allowable Axial Misalignment(mm) ±0.2 Construction Clamping Type

Please check the type/dimensions/specifications of the part MDS-50C-14-KT-25-KT in the MDS Flexible Coupling Single Disk Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MDS-50C-14-KT-25-KT trong chuỗi MDS Flexible Coupling Single Disk Type.

Products like this...

Part Number
MDS-19C-4-7
MDS-19C-4-8
MDS-19C-5-5
MDS-50C-15-15
MDS-50C-15-16
MDS-50C-15-16-KT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway

1,108,613 VND

1 Piece(s) 9 Day(s) or more 104719200.05~1.0010001~780000.7330006.3 x 10-7Standard Shaft BoreNA

1,108,613 VND

1 Piece(s) 9 Day(s) or more 104819200.05~1.0010001~780000.7330006.3 x 10-7Standard Shaft BoreNA

1,108,613 VND

1 Piece(s) 9 Day(s) or more 105519200.05~1.0010001~780000.7330006.3 x 10-7Standard Shaft BoreNA

1,954,050 VND

1 Piece(s) 9 Day(s) or more 10151550425.01~10.0010001~780009120006.1×10-5Standard Shaft BoreNA

1,954,050 VND

1 Piece(s) 9 Day(s) or more 10151650425.01~10.0010001~780009120006.1×10-5Standard Shaft BoreNA

2,603,083 VND

1 Piece(s) 9 Day(s) or more 10151650425.01~10.0010001~780009120006.1×10-5Standard Shaft BoreD2 Hole