(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
High torque, high torsional rigidity, and high responsiveness. Backlash "0"
[Features]
· Disk type flexible coupling.
· Compact design with short overall length.
· Stainless steel disk allows eccentricity, angle deviation, and end play.
Part Number |
---|
MDS-32C-12-KT-13-BT-KT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,365,871 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 13 | 32 | 29 | 1.01~3.00 | 10001~78000 | 2.5 | 19000 | 7.2×10-6 | Additional Work Shaft Hole | Both Sides |
Loading...Tải…
Type | Disc Type | Application | Standard / Servo Motor / Stepping Motor | Features | Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | A2017 | Allowable Angular Misalignment(deg) | 0.7 |
Allowable Lateral Misalignment(mm) | 0.02 | Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Disc Material | SUS304 | Allowable Axial Misalignment(mm) | ±0.2 | Construction | Clamping Type |
Please check the type/dimensions/specifications of the part MDS-32C-12-KT-13-BT-KT in the MDS Flexible Coupling Single Disk Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MDS-32C-12-KT-13-BT-KT trong chuỗi MDS Flexible Coupling Single Disk Type.
Part Number |
---|
MDS-19C-4-7 |
MDS-19C-4-8 |
MDS-19C-5-5 |
MDS-32C-12-KT-14 |
MDS-32C-12-KT-14-KT |
MDS-32C-12-KT-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,108,613 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 7 | 19 | 20 | 0.05~1.00 | 10001~78000 | 0.7 | 33000 | 6.3 x 10-7 | Standard Shaft Bore | NA | ||
1,108,613 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 8 | 19 | 20 | 0.05~1.00 | 10001~78000 | 0.7 | 33000 | 6.3 x 10-7 | Standard Shaft Bore | NA | ||
1,108,613 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 5 | 5 | 19 | 20 | 0.05~1.00 | 10001~78000 | 0.7 | 33000 | 6.3 x 10-7 | Standard Shaft Bore | NA | ||
1,733,492 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 14 | 32 | 29 | 1.01~3.00 | 10001~78000 | 2.5 | 19000 | 7.2×10-6 | Standard Shaft Bore | D1 Hole | ||
2,694,068 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 14 | 32 | 29 | 1.01~3.00 | 10001~78000 | 2.5 | 19000 | 7.2×10-6 | Standard Shaft Bore | Both Sides | ||
1,733,492 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 15 | 32 | 29 | 1.01~3.00 | 10001~78000 | 2.5 | 19000 | 7.2×10-6 | Standard Shaft Bore | D1 Hole |