(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
High torque, high torsional rigidity, and high responsiveness. Backlash "0"
[Features]
· Hex socket head cap screws included with all products.
· Appropriate shaft diameter recommended dimensional tolerance is h6 and h7.
· When attaching to a D cut shaft, pay attention to the position of the D cut surface of the shaft.
Part Number |
---|
XBS-39C2-13-BT-KT-16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,981,772 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 13 | 16 | 39 | 32.8 | 5.01~10.00 | 10001~78000 | [Aluminum] A7075 | 8 | 1 | 16000 | ±0.3 | 9.8×10-6 | Additional Work Shaft Hole | D1 Hole |
Loading...Tải…
Type | Disc Type | Application | Standard / Servo Motor / Stepping Motor | Features | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Axial Misalignment | Allowable Lateral Misalignment(mm) | 0.02 | Product Category | Coupling body |
Allowable Lateral Misalignment Range(mm) | 0.02~0.2 | Disc Material | SUS304 | Construction | Clamping Type |
Please check the type/dimensions/specifications of the part XBS-39C2-13-BT-KT-16 in the XBS/XBSS Flexible Coupling Single Disk Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XBS-39C2-13-BT-KT-16 trong chuỗi XBS/XBSS Flexible Coupling Single Disk Type.
Part Number |
---|
XBS-104C8-35-42 |
XBS-104C8-35-45 |
XBS-104C8-35-50 |
XBS-39C2-13-BT-KT-16-KT |
XBS-39C2-13-BT-KT-17-BT |
XBS-39C2-13-BT-KT-17-BT-KT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13,123,100 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 35 | 42 | 104 | 71.2 | 100~Less than 500 | 4001~10000 | [Aluminum] A7075 | 200 | 1 | 6000 | ±0.7 | 1.1×10-3 | Standard Shaft Bore | NA | ||
13,123,100 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 35 | 45 | 104 | 71.2 | 100~Less than 500 | 4001~10000 | [Aluminum] A7075 | 200 | 1 | 6000 | ±0.7 | 1.1×10-3 | Standard Shaft Bore | NA | ||
13,123,100 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 35 | 50 | 104 | 71.2 | 100~Less than 500 | 4001~10000 | [Aluminum] A7075 | 200 | 1 | 6000 | ±0.7 | 1.1×10-3 | Standard Shaft Bore | NA | ||
3,715,245 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 13 | 16 | 39 | 32.8 | 5.01~10.00 | 10001~78000 | [Aluminum] A7075 | 8 | 1 | 16000 | ±0.3 | 9.8×10-6 | Additional Work Shaft Hole | Both Sides | ||
3,715,245 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 13 | 17 | 39 | 32.8 | 5.01~10.00 | 10001~78000 | [Aluminum] A7075 | 8 | 1 | 16000 | ±0.3 | 9.8×10-6 | Additional Work Shaft Hole | D1 Hole | ||
4,457,468 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 13 | 17 | 39 | 32.8 | 5.01~10.00 | 10001~78000 | [Aluminum] A7075 | 8 | 1 | 16000 | ±0.3 | 9.8×10-6 | Additional Work Shaft Hole | Both Sides |